Contact

Header Top Menu

US Electrification
Homac® Underground connectors and distribution
ABB

Homac® Underground connectors and distribution

Homac® has been a leader in underground distribution connector systems for nearly 50 years.  Homac offers the widest product line available to utilities today.
 
Features
 
Wide product offering - Homac is ready with world-class product configurations to meet your specific needs for transformers, hand holes and/or pedestal applications.
 
Quality and Reliability - 100% of our Flood-Seal® bus connectors are subjected to a dielectric test at 4000 volts for 60 seconds to ensure insulation integrity.
 
Custom Solutions - Our product experts work directly with you to find customized solutions to meet your specific needs.
 
Products Included: 
 
  • Aluminum Compression Splice Kits
  • Aluminum Mechanical Splice Kits
  • Break-Away Streetlight Kits
  • Copper Compression Splice Kits
  • Drop-On Insulating Boots
  • Equipment Locks
  • Flood-Seal Multi-Port Connectors
  • Insulating Covers & End Caps
  • Mechanical Streetlight Connectors
  • Network Protector Connectors
  • Pad Mount Transformer Connectors
  • Pipe & Conduit Seals
  • Sealants & Lubricants
  • Stud Mount Transformer Connectors
  • Temporary Service Adapter System
  • Wild Life Protectors
  • Pedestal Connectors & Covers
 

Contact us

Contact us
icon-mail
icon-pin