Contact

Header Top Menu

US Electrification
Russellstoll® plugs, connectors and receptacles
ABB

Russellstoll® plugs, connectors and receptacles

When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.
 
Features
 
No Maintenance: maintenance-free and range from 16 to 400 amps.
 
Fully Polarized:  Offers full polarization for exact voltage, frequency and phases, power supply ratings can't mix. 
 
Quick Installation:  Solderless, pressure screw terminals and rear access, combined with take-apart housings, means quick wiring access. 
 
 
Products: 
 
MaxGard® - Heavy Industrial Applications: Harsh environments and extreme conditions such as explosion-proof areas, high-corrosion atmospheres and rugged terrain 
 
DuraGard® - Light Industrial Applications: Waterproof (1000-PSI water test). Areas where there are size constraints, chemicals, moisture, high water pressure and the need for waterproof rather than water-resistant protection 
 
ABB IEC 60309 - Light Industrial Applications: International IEC 60309 - IP67 and IP69K Watertight. Situations that require international interchangeability, high-pressure washdown, outdoor exposure, watertight construction and corrosion and chemical resistance
 

Contact us

Contact us
icon-mail
icon-pin