Contact

Header Top Menu

US Electrification
Elastimold Tru-Break Switchgear Module
ABB

Elastimold Tru-Break Switchgear Module

Elastimold® solid-dielectric molded vacuum switches, interrupters and switchgear are now available with the Tru-Break switchgear module that makes it easy for linemen to switch the handle to the open position and visually verify the isolating gap in the conducting path.
 
No one should have to guess whether it’s safe to do their job. With the Tru-Break switchgear module, the answer is always clear. Elastimold® solid-dielectric molded vacuum switches, interrupters and switchgear are now available with the Tru-Break switchgear module that makes it easy for linemen to switch the handle to the open position and visually verify the isolating gap in the conducting path.
 

Features

 
  • Safety
  • Reliability
  • Flexibility
  • Dead front construction
  • Withstands harsh conditions
  • Retro-fit options available on existing switchgear
 
*Tru-Break switchgear module is considered maintenance-free because it contains no oil or gas to monitor or maintain.

 

Contact us

Contact us
icon-mail
icon-pin