Contact

Header Top Menu

US Electrification
Homac Substation connectors
ABB

Homac Substation connectors

Homac® Substation Connectors encompasses a broad line of high-quality substation connectors at competitive prices, backed by superior customer service.
 
Features
 
Broad Line of Solutions - With weldment and bolted products up to 500kv, Homac's wide product offering includes a full line of couplers, taps, bus supports, terminals and expansion connectors.
 
Quality and Reliability - Homac equipment is made in plants that are ISO 9001-2008 certified for both design and manufacturing.
 
Substation Connector Spec Tool - Homac offers the industry an on-line tool — the Substation Bill of Material Project Builder — for more precise specifications go to our: Homac Part/Project Builder
 
Lower Installed Cost - If you prefer, Homac will provide prefabricated bus assemblies, A-frames and jumpers to save you job site time and money.
 
Products Included: 
 
  • Bolted Aluminum Connectors
  • Bolted Bronze Connectors
  • Compression Aluminum Connectors (Substation)
  • EHV Connectors
  • Weld Aluminum Connectors
 

Contact us

Contact us
icon-mail
icon-pin