Contact

Header Top Menu

US Electrification
Wire and Cable Management
ABB

Wire and Cable Management

ABB's broad offering of wire & cable management solutions is designed to make the task of fastening, protecting, insulating and connecting wires easier and quicker for industrial applications,... More
ABB's broad offering of wire & cable management solutions is designed to make the task of fastening, protecting, insulating and connecting wires easier and quicker for industrial applications, constructions, communications, utility and OEM professionals as well as do-it-yourself specialists. When strength, reliability and performance are required, knowledgeable professionals turn to the original and the best source for wire & cable management solutions.
 

Connectors and grounding
ABB Installation Products offers a wide range of power and grounding products for commercial, industrial and utility use, including products produced under the Blackburn® and Homac® brands.

Blackburn® Grounding Systems
Blackburn® compression, mechanical and exothermic connectors, and accessories represent the most comprehensive set of products in the industry for the creation of a safe,...
Blackburn® Mechanical Connectors
Blackburn® cast, forged, or formed mechanical connections, produced in economical copper and dual-rated aluminum, provide unequaled variety with a large variety of U.L. and C...
Color-Keyed® Compression lugs
The Color-Keyed® system solution provides the best and most reliable connection.
Russellstoll® plugs, connectors and receptacles
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need...
Pos-E-Kon® Pin and Sleeve Connectors
Pos-E-Kon® DIN-standard rectangular pin and sleeve connectors are modular for easy assembly at the customer site.
Blackburn® compression connectors 
For a high-quality connection at a low installed cost, count on Blackburn® compression connectors and the reliability of the Color-Keyed® coding system to make inspections...
Russellstoll® Pin & sleeve power connectors
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need...
Color-Keyed® compression system
The Color-Keyed® compression system ensures a proper crimp onto the conductor by matching the right connector to the right tool and die, using a color-coding system that was...
The Shield-Kon® solution involves a crimping technique for shield termination on shielded cables, with proven reliability that has led to a specification for the aeronautical...
Shrink-Kon® Heat-shrinkable tubing
When it comes to moisture-proofing connections and terminations, ABB’s heat-shrinkable tubing, boots, and end caps have proven themselves over years of service to the...
Spec-Kon® Solderless crimp connectors
Experience the Spec-Kon® advantage!

Identification and Supplies
ABB Installation Products offers a wide assortment of wire markers, safety labels, fish tape, lubricants and other essential everyday supplies for electrical construction, installation, and maintenance.

Identification and Supplies
EZ Code® Identification products include wire marker books, cards, labels, tapes, tags, and signs to warn the workforce about dangerous areas.

Wire termination & connectors
ABB Installation Products is a recognized leader in providing electrical connectors suitable for the majority of all electrical applications.

Sta-Kon® wire terminals
Sta-Kon® wire terminals offer more copper and a wider funnel to assure a premium connection with less work in a line that includes insulated and non-insulated terminals,...

Contact us

Contact us
icon-mail
icon-pin