Contact

Header Top Menu

US Electrification
Blackburn Compression connectors
ABB

Blackburn Compression connectors

For a high-quality connection at a low installed cost, count on Blackburn® compression connectors and the reliability of the Color-Keyed® coding system to make inspections and certified installations easier.
 

Features

 
Color-Keyed®Compression System:  The Blackburn identification method uses compression tools with distinct, hexagonal, color-coded dies that compress connectors and conductors into a nearly solid configuration for an outstanding electrical bond.
 
High Conductivity:  The Blackburn compression connectors, made of the highest-grade materials offering high conductivity/low resistance,  meet or exceed all industry standards and can be installed with other commonly used tools with no loss of agency certification.
 
Customized Solutions:  Blackburn's vast variety of  customized compression connectors — angled, flared, trimmed, stacked, bi-metal, reducer, flag, tee, tapered, metric and more — can solve any installion issue.
 
Labor Savings:  Our complete line of motor lead disconnects, the fastest and safest in the business, reduce down time by 50% while boosting installation and operational safety.
 

Products

  • Compression Connectors
  • Compression Connectors for Copper Conductor
  • Tools & Dies
  • Aluminum H-Tap Connectors
  • Aluminum Lugs
  • Aluminum Splices
  • C-Tap Connectors for Copper Conductor
  • Cast Copper Bus Taps for Copper Conductor
  • Compression Washers
  • Connector Kits
  • Connectors for Aluminum/Copper Code Conductor
  • Copper Disconnects
  • Heavy-Duty Battery Connectors
  • Interlocking Insulating Covers for Compression Taps
  • Joint Compound
  • KUBE Connectors
  • Metric Connectors for Copper Conductor
  • Motor Pigtail Connectors
  • Tees
  • Wire Joints for Copper Conductors
  • Copper H-Tap Connectors for Copper Conductor
 

Contact us

Contact us
icon-mail
icon-pin