Contact

Header Top Menu

US Electrification
Color-Keyed Compression System
ABB

Color-Keyed Compression System

The Color-Keyed® compression system ensures a proper crimp onto the conductor by matching the right connector to the right tool and die, using a color-coding system that was developed and introduced to the industry by Thomas & Betts. When using the Color-Keyed compression system with our Blackburn® line of compression connectors, the installer can count on a reliable, high-quality connection.
 

Features

Stranded Wire Termination; The precision hardened steel dies used by the Color-Keyed system exert tremendous, controlled pressure on the connector and form the strands and connector into a solid mass.
 
Verifiable and Inspectable: A die code embossed onto the Color-Keyed connector during compression makes it easy for inspectors to compare the finished crimp with the die table to verify correct termination.
 
Shure-Stake® Crimp Mechanism: The Shure-Stake crimp mechanism eliminates guesswork and produces proper terminations every time.
 

Contact us

Contact us
icon-mail
icon-pin