Contact

Header Top Menu

US Electrification
Connectors and grounding
ABB

Connectors and grounding

 
ABB Installation Products offers a wide range of power and grounding products for commercial, industrial and utility use, including products produced under the Blackburn® and Homac® brands.
 

P... More

 
ABB Installation Products offers a wide range of power and grounding products for commercial, industrial and utility use, including products produced under the Blackburn® and Homac® brands.
 

Products

 
Blackburn Compression Connectors   
 
For a high-quality connection at a low installed cost, count on Blackburn compression connectors and the reliability of the Color-Keyed coding system to make inspections and certified installations easier.
 
Blackburn Grounding
 
Blackburn compression, mechanical and exothermic connectors and accessories represent the most comprehensive set of products in the industry for the creation of a safe, code compliant and reliable grounding systems.
 
Homac Substation Connectors
 
Homac Substation Connectors encompasses a broad line of high quality substation connectors at competitive prices, backed by superior customer service.

 

Connectors and grounding
Blackburn® Grounding Systems
Blackburn® compression, mechanical and exothermic connectors, and accessories represent the most comprehensive set of products in the industry for the creation of a safe,...
Blackburn® Mechanical Connectors
Blackburn® cast, forged, or formed mechanical connections, produced in economical copper and dual-rated aluminum, provide unequaled variety with a large variety of U.L. and C...
Color-Keyed® Compression lugs
The Color-Keyed® system solution provides the best and most reliable connection.
Russellstoll® plugs, connectors and receptacles
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need...
Pos-E-Kon® Pin and Sleeve Connectors
Pos-E-Kon® DIN-standard rectangular pin and sleeve connectors are modular for easy assembly at the customer site.
Blackburn® compression connectors 
For a high-quality connection at a low installed cost, count on Blackburn® compression connectors and the reliability of the Color-Keyed® coding system to make inspections...
Russellstoll® Pin & sleeve power connectors
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need...
Color-Keyed® compression system
The Color-Keyed® compression system ensures a proper crimp onto the conductor by matching the right connector to the right tool and die, using a color-coding system that was...
The Shield-Kon® solution involves a crimping technique for shield termination on shielded cables, with proven reliability that has led to a specification for the aeronautical...
Shrink-Kon® Heat-shrinkable tubing
When it comes to moisture-proofing connections and terminations, ABB’s heat-shrinkable tubing, boots, and end caps have proven themselves over years of service to the...
Spec-Kon® Solderless crimp connectors
Experience the Spec-Kon® advantage!

Contact us

Contact us
icon-mail
icon-pin