Contact

Header Top Menu

US Electrification
Shield-Kon Shield termination solution
ABB

Shield-Kon Shield termination solution

The Shield-Kon® solution involves a crimping technique for shield termination on shielded cables, with proven reliability that has led to a specification for the aeronautical and space technology industry and for military applications (MIL-F-21608).
 

Two solutions:

 
The one-piece Shield-Kon® connector, which is wrapped around the shield during the crimping process.
 
The two-piece Shield-Kon® connector, which consists of two sleeves, between which the shielded braid and the drain wire are compressed

Contact us

Contact us
icon-mail
icon-pin