Contact

Header Top Menu

US Electrification
Sta-Kon Wire Terminals
ABB

Sta-Kon Wire Terminals

 
Sta-Kon® wire terminals offer more copper and a wider funnel to assure a premium connection with less work in a line that includes insulated and non-insulated terminals, splices, wire joints, disconnects, ferrules, heat-shrinkable terminals, splices and disconnects.  ABB developed the first tool-applied solderless terminals and connectors more than 70 years ago in response to industry awareness of the need for better performance of electrical systems.
 

Features

 
Extras that Matter
 
Sta-Kon terminals, made of high-conductivity copper with corrosion-resistant plating, include marked stud and wire sizes, a long chamfered barrel to eliminate missed crimps, a deep internal serration to produce a larger contact area, and selective annealing, to leave the barrel soft for crimping although the tongue remains strong. 
 
Sta-Kon Heat Shrink Insulation Products
 
Provide durable protection against moisture, corrosion and abrasion.
 
Sta-Kon Shielded Wire Terminations
 
One-Piece solderless, wrap-around shield connectors terminate shielded cable in seconds with uniform precision while preventing cable damage that may be caused by soldering.
 
Sta-Kon Insulation Piercing Connectors
 
Permanent, low-resistance electrical connections, capable of maintaining contact integrity throughout the life of the connection.
 

Products

  • Disconnects & Male Tabs
  • Dragon Tooth Magnet Wire Termination System
  • Ferrules
  • Flag Terminals
  • Fork Terminals
  • Heat-Shrinkable Terminals, Splices, Disconnects
  • Luminaire Disconnects
  • Pin Terminals
  • Ring Terminals
  • Shield-Kon Shield Termination System
  • Shrink-Kon Heat-Shrinkable Tubing
  • Shrink-Kon Installation Tools
  • Shrink-Kon Splice Insulators and Insulating Covers
  • Splice Connectors
  • Wire Joints

Contact us

Contact us
icon-mail
icon-pin