QuickTurn Basket Tray
QuickTurn™ prefab fittings save time and money. Cutting fittings for your basket tray installation is labor-intensive and time-consuming. It can also undermine proper grounding. That’s why, in addition to straights, QuickTurn system features a full array of factory-made fittings for turns, T’s and elevation changes. QuickTurn eliminates on-site fabrication and grounding worries, allowing you to install fittings up to 80% faster. And that can make it easier for you to turn a profit.
Features
Fittings made simple.
QuickTurn™ factory-made straights and fittings make installation and cable running easier.
- One-tool installation—simplifies the entire process
- A fitting for every need—streamlines work flow and materials handling
- No cutting—eliminates waste
- Low-resistance corner plates—makes pulling cables fast
Products
- Straight Sections
- Fittings
- Accessories
Safety built right in. QuickTurn™’s integrated grounding loops ensure that proper grounding connections are made every time.
Durability inside and out. Its high-strength basket design provides structural integrity. And its special post-fabrication powder coat protects all welds from the elements.
A turn for the better. Where do you want to go? QuickTurn™ can take you there, providing a higher level of versatility and contro
Contact us
Contact us