Publication Library
Title |
Date![]() |
Size | Publication Number |
---|---|---|---|
20 pages; How to Select, Ordering Worksheet, Basic Selection Information, Selection and Pricing, Accessories. |
Date: 06/02/2004 | Size: 1019.23 KB | Publication Number: DEP-080A |
4 pages, Catalog and Selection Guide, Rev A |
Date: 05/01/2006 | Size: 191.08 KB | Publication Number: DEP-131 |
4 pages, Includes dimensions; interrupting ratings; catalog number structure; selection table; and internal accessories and external accessories information. Rev. A |
Date: 04/02/2007 | Size: 646.91 KB | Publication Number: DEP-122 |
Date: 06/09/2016 | Size: 23.11 MB | Publication Number: 1SXP210001C0201 | |
Date: 06/09/2016 | Size: 62.48 MB | Publication Number: 1SXP200001C0201 | |
QT_SACE_EN, QT11, QAT11, TP11, TAP11 |
Date: 06/24/2016 | Size: 6.54 MB | Publication Number: 1SDC007110G0203 |
Selection Guide for Adding / Replacing MCCB's into Spectra Power Panel and Switchboards. Includes Circuit Breaker, Rating Plugs, Lugs, Panel Mounting Kit, and Filler Plate Catalog Numbers |
Date: 02/27/2017 | Size: 356.25 KB | Publication Number: DET-893 |
SACE Tmax XT, Tmax XT, XT |
Date: 06/19/2017 | Size: 32.09 MB | Publication Number: 1SDC210033D0204 |
Quality and innovation, the ability to keep up with technological developments and satisfy the changing needs of customers and the market: these, in short, are the key strengths of the SACE Tmax PV range of low voltage molded-case circuit-breakers and switch-disconnectors for photovoltaic applications |
Date: 11/21/2017 | Size: 10.69 MB | Publication Number: 1SDC210054D0205 |
QT_SACE_EN, QT11, QAT11, TP11, TAP11 |
Date: 04/24/2018 | Size: 9.26 MB | Publication Number: 1SDC007110G0904 |
VD4-AF - Circuit breaker for safe and relentless steel furnace operation and protection, up to 38kV - 2500A - 31.5kA |
Date: 07/19/2018 | Size: 13.46 MB | Publication Number: 1VCP000771 |
This application note contains |
Date: 08/03/2018 | Size: 249.13 KB | Publication Number: 1SDC200074L0202 |
Portfolio of medium voltage distribution solutions for outdoor applications |
Date: 10/03/2018 | Size: 1.02 MB | Publication Number: 9AKK107046A6285 |
Date: 07/01/2019 | Size: 8.27 MB | Publication Number: 1SXU210245C0201 | |
Control Panels Panorama |
Date: 07/13/2020 | Size: 8.01 MB | Publication Number: 1SXU159002B0201 |
UL/CSA selection of Miniature Circuit Breakers |
Date: 07/21/2020 | Size: 19.4 MB | Publication Number: 1SXP403001C0204 |
Date: 10/01/2020 | Size: 13.91 MB | Publication Number: 1SDC001007D0205 | |
Date: 10/08/2020 | Size: 23.38 MB | Publication Number: 1SXU000546G0201 | |
The SACE FORMULA DSA range UL/CSA version consists of two frames, A1 and A2, which reach up to 100 A and 250 A respectively. Both frames are available in the fixed version with front terminals. |
Date: 11/12/2020 | Size: 7.31 MB | Publication Number: 1SDC210400D0201 |
The SACE FORMULA DSA family consists of four frames (A0, A1, A2 and A3) which reach up 630A. These frames are available in the fixed version, with front terminals. |
Date: 11/30/2020 | Size: 10.98 MB | Publication Number: 1SDC210401D0201 |
Date: 02/24/2021 | Size: 15.76 MB | Publication Number: 9AKK107991A7821 | |
Date: 03/23/2021 | Size: 11.29 MB | Publication Number: 1SDC200045D0201 | |
Break new ground. A cutting-edge molded case circuit-breaker range delivering a brand new product experience, with extreme performance and protection features up to 1600A, maximizing ease of use, integration and connectivity. Built to deliver safety, reliability and quality. |
Date: 05/07/2021 | Size: 25.97 MB | Publication Number: 1SDC210100D0206 |
Break new ground. A cutting-edge molded case circuit-breaker range delivering a brand new product experience, with extreme performance and protection features up to 1600A, maximizing ease of use, integration and connectivity. Built to deliver safety, reliability and quality. |
Date: 05/07/2021 | Size: 62.96 MB | Publication Number: 1SDC210099D0206 |
Break new ground. A cutting-edge molded case circuit-breaker range delivering a brand new product experience, with extreme performance and protection features up to 1200A, maximizing ease of use, integration and connectivity. Built to deliver safety, reliability and quality. |
Date: 05/07/2021 | Size: 25.98 MB | Publication Number: 1SDC210200D0206 |