Title | Date | Size | Publication Number |
---|---|---|---|
1 page outline drawing in .pdf format. |
Date: | Size: 50596 | Publication Number: TMP3BT20RST |
1 page outline drawing in .pdf format. |
Date: | Size: 60228 | Publication Number: TMPR12520RHB |
Date: | Size: 1696698 | Publication Number: 1SDH002012A1103 | |
Date: | Size: 1747349 | Publication Number: 1SDH002012A1104 | |
Pro-Stock* 1 Phase 18 Circuit Interior |
Date: | Size: 411550 | Publication Number: 3000115258PV1 |
Pro-Stock* 1 Phase 18 Circuit Interior with Subfeed |
Date: | Size: 443250 | Publication Number: 3000115258PV2 |
Pro-Stock* 1 Phase 30 Circuit Interior |
Date: | Size: 415705 | Publication Number: 3000115258PV3 |
Pro-Stock* 1 Phase 42 Circuit Interior |
Date: | Size: 422008 | Publication Number: 3000115258PV4 |
Dimension Drawing 1-pole CA4..K |
Date: | Size: 1119028 | Publication Number: 1SBB505178D3501 |
1-pole CE5 auxiliary contact block with AF09...AF96 3- and 4-pole contactors and NF contactor relays Dimension Drawing |
Date: | Size: 106738 | Publication Number: 1SBB505149D3501 |
ZBTE, & ZBTED series. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 263605 | Publication Number: 90C-1026 |
ZBTS, & ZBTSD series automatic transfer switch (ATS). 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 1 enclosure. Includes weight, dimension, and seismic mounting details. |
Date: | Size: 337243 | Publication Number: 50C-1026 |
ZBTS, & ZBTSD series. 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 3R, 4, and 12 enclosures. |
Date: | Size: 276872 | Publication Number: 50C-1027 |
ZBTE, ZBTED, & ZBTECT series. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 260235 | Publication Number: 90C-1027 |
ZBTS, & ZBTSD series. 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 4X enclosure. |
Date: | Size: 265985 | Publication Number: 50C-1028 |
ZBTE, ZBTED, & ZBTECT series. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure, includes seismic mounting, Center of Gravity, and conduit entry area details |
Date: | Size: 260153 | Publication Number: 90C-1028 |
ZTSCT series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panels. |
Date: | Size: 212632 | Publication Number: 50C-2008 |
ZBTS, ZBTSD, & ZBTSCT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. ZBTSCT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. Includes Seismic mounting details. |
Date: | Size: 580740 | Publication Number: 50C-1003 |
ZBTS, ZBTSD, & ZBTSCT series Automatic transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay. ZBTSCT series. 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay. Includes Seismic mounting and Center of Gravity (COG) details. |
Date: | Size: 624253 | Publication Number: 50C-1003AB |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS) 600-1200Amp, 2, 3, & 4-Pole Power Panels, NEMA 1 enclosure. ZBTECT series Automatic Transfer Switch (ATS), 100-400Amp, 2, 3, & 4-Pole Power Panels, NEMA 1 enclosure. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 321006 | Publication Number: 90C-1003 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay extension. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay extension. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 329331 | Publication Number: 90C-1003AB |
ZBTS, ZBTSD series (600-1200Amp) and ZBTSCT series (100-1200Amp) Automatic Transfer Switch (ATS)in NEMA 3R, NEMA 4 and NEMA 12 enclosure dimensional drawing. Includes Seismic mounting details and Center of Gravity (COG). |
Date: | Size: 439588 | Publication Number: 50C-1008 |
ZBTS, ZBTSD, ZBTSCT series (600-1200Amp) and ZBTSCT series (100-1200Amp) Automatic Transfer Switch (ATS) in NEMA 3R, 4 and 12 enclosures with Adapter Bay. Includes Seismic mounting details and Center of Gravity (COG) details. |
Date: | Size: 475436 | Publication Number: 50C-1008AB |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 320524 | Publication Number: 90C-1008 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosure with Adapter Bay extension. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosure with Adapter Bay extension. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 332448 | Publication Number: 90C-1008AB |
Drawings-Outline and Dimensional (11685)