Contact

Header Top Menu

US Electrification
EntellEon*
Low Voltage Power Panel
ABB

Real contractors. Real input. Real solutions.

Real contractors. Real input. Real solutions.

GE EntellEon - Make it Easy -

 

 


 

Easier Installation Means More Profits for You.

Easy to Install

Easy to Install

EntelIEon can be installed by a single person up to 24X size interior bus, thanks to its lightweight design. Clean front cover with improved fit and finish for increased component density, connection and operational reliability. When you save time, you can be more profitable.

 

Download the Installation Guide

 

Design For Efficiency

Design For Efficiency

With plug-in bus connections for the circuit breakers, and the ability to mount different circuit breaker frames across from each other up to 400A, assembly of EntellEon power panels take less than half the time of traditional bolt-on circuit breakers. Greater efficiency leads to greater profitability.

 

Read More About EntellEon's Features

 

Versatility in the Field

Versatility in the Field

Changes in the field are easy with EntellEon. Configure as top-feed or bottom-feed by rotating the interior bus and frame 180 degrees and adjusting the wire bending space vertically. Need to add more circuit breakers? It is easy with hinged side covers to maximize gutter space accessibility. Versatility in the field translates to profitability.

 

Download the Flyer

 

 

EntellEon is Truly Built for You.

For Distributors

For Distributors
  • Real time product availability and pricing in empower
  • Confidence in your proposal with detailed product drawings and bill of materials
  • Modular packaging helps protect the equipment during shipping and storage
  • Increase responsiveness with our Pro-stock program available up to 1200A
  • Modernized system meets all performance and safety standards

Learn More

 

For Contractors

For Contractors
  • Hinged side covers standard for all configurations for increased gutter space
  • Plug-in circuit breaker installation helps with faster system de-energize and circuit breaker inspection
  • Mix and match modularity allows installation of non-similar circuit breakers across from each other
  • Single-person installation, up to 24X size interior bus, saves time and labor costs

Learn More

 

For OEMs and Panel Builders

For OEMs and Panel Builders
  • Efficiently plan your inventory with our pro-stock program available up to 1200A
  • Single catalog number for all circuit breaker installation kits
  • Sub-assembly construction makes ordering easy and simplifies installation
  • Modernized system meets all performance and safety standards

Learn More

 

For End Users

For End Users
  • Ground fault on main circuit breakers for increased safety and protection
  • Improved front cover fit and finish for reliable operational inspection
  • Full Installation Manuals and Installation Videos to facilitate training service personnel
  • Only 5 circuit breaker frames to help minimize stock inventory

Learn More

 

Contact us

Contact us
icon-mail
icon-pin