Contact

Header Top Menu

US Electrification
Stoney Creek, ON
Industrial Service Center
ABB - Industrial Solutions Service

Stoney Creek, ON

Stoney Creek, ON

Stoney Creek Service Center
The Stoney Creek Service Center features emergency on-site and in-shop service for transformers. With advanced technology, access to the global network of ABB Service Centers, and experienced personnel, the Stoney Creek Service Center is your total transformer repair solution.
 
Key Highlights:
  • 70,000 sq. ft. facility dedicated to transformers
  • Advanced transformer repair processes and technology
  • Large, climate-controlled, clean winding area
  • Core form and shell type transformers
  • Crane capacity - 225 tons
  • Rail and truck access
 
Process capabilities:
  • Oven drying for coils only
  • Oven drying for core and coil assemblies
  • Hot oil and vacuum tank for dry out
  • Core and coil upending equipment
  • Vacuum/oil degasification (1200GPH and 600 GPH units)
  • Oil storage capability for both new and customer oil

 

 

Transformer Services Offerings

  • Emergency 24-hour service
  • Comprehensive maintenance and upgrade programs
  • Refurbishments and complete rewinds
  • Engineering and consulting services
  • On-site testing and repairs
  • Project Management
  • ISO9001 Certified

 

Process Capabilities

  • Oven drying for coils only
  • Oven drying for core and coil assemblies
  • Hot oil and vacuum tank for dry out
  • Core and coil upending equipment
  • Vacuum/oil degasification (1200GPH and 600 GPH units)
  • Oil storage capability for both new and customer oil

 

Winding capabilities

  • Winding Centre of Excellence
  • Clean, dry, climate controlled winding area
  • Rectangular, horizontal, shell, and vertical winding machines
  • Skilled and experienced winders
  • Layer, disc, helical, interlaced, interleaved, intershielded, and rectangular coils
  • All types of transformers
  • Voltage ratings – up to 500 kV
  • Coil diameters up to 90"
  • Coil lengths up to 120"
  • In kind and redesign
 

Test capabilities

  • Impulse - up to 1550 BIL
  • Hipotential – up to 700 kV
  • Induce - 180 cycle High frequency generator 500kva
  • PD/RIV monitoring
  • PD Triangulation
  • Full load test capability (load loss) including heat run
  • Full voltage test capability (core loss)
  • SFRA and leakage reactance

Contact Us

Service Center
180 Constellation Drive
Stoney Creek, Ontario
L8E 6B2
P: (289) 203-2160
F: (289) 203-2130
 
 

Contact us

Contact us
icon-mail
icon-pin