Skip to main content

Color-Keyed Lug Express

Meet the new Lug Express program from ABB Installation Products. Need lugs in a hurry? Select from 350+ made-to-order Color-Keyed® lugs — ready to ship in 5 days or less!

Other manufacturers may be moving away from small quantity orders for MTO lugs, but ABB Installation Products has your back with high-quality Color-Keyed lugs built stateside in our Ormond Beach, Florida manufacturing facility.

View brochure

 

 

Lug Express lug options:

  • Copper or aluminum
  • #1 AWG–750 kcmil
  • Single or double hole for bolt size #8–1"
  • Any functional hole spacing for two-hole lugs
  • Long or short barrel
  • Standard or narrow tongue
  • Bend configurations (15°, 30°, 45°, 60° or 90)
  • Belled ends
  • Tin plated