Zenith T-series Service Entrance Rated ATS
Complete your critical power protection with the new Zenith T-series Service Entrance Rated ATS
When power protection is mission critical, you can’t leave system compatibility to chance. Thanks to Zenith SE ATS’ all-in-one protection, applications from commercial buildings to light industry and infrastructure can defend against unplanned downtime, short circuit, and power loss –– all with one reliable, compact unit.
30-1200 A available to order NOW!
Features
- ZTGSE / ZTSSE T-series rated from 30-1200 A
- True Voltage Agnostic
- Modular All-in-one integrated TruONE Technology ATS
- Field installable plug-and-play accessories
- Enclosed contacts
Benefits
Simpler all-in-one operation
Faster commissioning, less maintenance, and remote energy management make it easy to power smooth operations.
- Modular components - Easier to stock and replace in the field
- Plug-and-play accessories - Assured compatibility whether it’s part of a complete ABB system or retrofitted
- Faster servicing - With 95% fewer components than before
- Smart, sustainable energy management - Six advanced communication protocols connect to cloud-based monitoring like ABB Energy Manager
Protect and predict from one point
Even specialist applications can stay up and running for longer, thanks to optional smart features.
- Maximize uptime - Alert facility managers to potential problems with connection to Sensorfact™ advanced cloud monitoring
- Extremely high fault rating - With 2 levels of AIC ratings for basic and high fault applications up to 65kA @480Vac
- Minimize disruption - Option to operate without HMI enables faster interface replacement
- Enhance safety - Single point of disconnection protects everyone from first responders to service engineers
- Minimize connection faults - Thanks to streamlined, reduced wiring
Bigger savings, smaller footprint
Zenith SE ATS packs a lot into a compact package, enabling more flexibility across critical power protection and larger system design.
- All-in-one cost efficiency - Combines utility source protection, disconnect, and ATS in one multifunctional unit for optimized time, space, and maintenance effort
- Space-saving footprint - Up to 40% less than other available opt
Applications
- Commercial buildings
- Industrial buildings
- Sports arenas
- Airports
- High-rise buildings
- Education and government
- Financial environments