Skip to main content

CB Line

Expanding building automation control on an open platform

ABB Building Automation BACnet Building Control features the CB LINE series of BACnet® field controllers, CBX Series and CBV Series, designed to work as part of the ABB dual-platform offering and can be used as field level BACnet IP and BACnet MS/TP controllers for ASPECT and INTEGRA™ building management solutions.

Built for a wide range of energy management applications, ABB Cylon® BACnet controllers are designed for intelligent control of HVAC equipment such as central Plants, Boilers, Chillers, Cooling Towers, Pump Systems, Air Handling Units (Constant Volume, Variable Air Volume, and Multi-zone), Rooftop Units, and Electrical systems such as lighting control, variable frequency drives, and metering. 
 

Features and benefits

  • Scalable, front-end building automation solution
  • Open protocol building controls for interoperability
  • Wide range of HVAC controls to meet any facility’s needs
  • Flexible and easily extendable solutions also offer a consistent approach to the phased upgrade of legacy plants and new buildings
The CBV Series is a freely programmable range of BACnet® Unitary Controllers with native MS/TP communications support
 CBX-8R8 and CBX-8R8-H terminal controllers