Skip to main content

FBXi Series

FBTi Series

The FBTi Series is a family of BACnet® Unitary Controller with native BACnet/IP communications support. BTL listed as BACnet Building Controller (B-BC), they perfectly complement the FBVi in the IP terminal unit controller range.  

Designed to cover applications from Fan Coil Unit, Chilled Ceiling, Heat Pump and Roof Top Units. Available in 9- and 16-point capacities supporting downloadable strategies that support ASHRAE IAQ applications.