Shrink-Kon Heat-Shrinkable Tubing
e-Catalog
Protect against moisture, corrosion and abrasion
When it comes to moisture-proofing connections and terminations, ABB’s heat-shrinkable tubing, boots and end caps have proven themselves over years of service to the industry. Made of thermally stabilized cross-linked polyolefin, these heat-shrinkable insulators can be used over lead, steel, aluminum, copper, standard plastic and elastomeric insulating materials.
Features
- Easy to use
- Heat shrinkable
- Products for heavy, medium and thin walls
- Covers available for H-type taps and splices