Skip to main content

InSite Energy Management System

The InSite Energy Management System is an ultra-compact and high-performance multichannel measurement system for AC and DC branch monitoring. It represents a complete solution for monitoring electrical parameters in distribution panels, enabling power monitoring and energy efficiency analysis in buildings and critical power applications.

Benefits

  • Clear visibility of energy consumption at the branch level
  • Easy retrofitting and upgrades
  • Maximum reliability and security thanks to encryption
  • Simplified installation and commissioning
  • One sensor for all types of currents
     

Features

  • Two different units are available depending on the application: SCU100, SCU200, SCU200-W
  • SCU100 allows up to 96 sensors and SCU200 allows up to 32 sensors
  • All sensors are connected to the control unit via a flexible ribbon cable and insulation piercing connectors
  • A unique ID is assigned to each sensor via Control Unit
  • Serial interfaces: RS485 (Modbus RTU), LAN (TCP/IP and Modbus TCP, SNMP v1/v2 and v3 encrypted.
     

Technical specifications

For technical specifications, please refer to the product brochure.
 

Applications

  • Industrial control panels
  • Power distribution panels
  • General industrial applications
     

Certifications and standards

  • IEC 61010-1
  • UL 508/ CSA C22.2 No. 14