Adaptaflex Flexible Non-metallic Conduit Systems
e-Catalog
Our conduits are available in many different materials, ranging from lightweight to heavyweight with conduit sizing ranging from 10mm to Jumbo size (106mm).
For more demanding applications there is a wide-ranging high specification series of conduit with enhanced low fire hazard properties, EMI screening and incorporating high fatigue life. Overbraided options are available for use in abrasive environments.
Standard product is manufactured in a wide range of materials. The corrugated construction provides good flexibility and low weight. In addition a range of fittings are specifically designed to maintain system integrity.
Key features
- Non metallic conduits do not corrode (rust)
- Wider variety of fittings - much larger solutions choice
- Quicker to install (cut & assemble fittings)
- Lighter in weight
- Better fatigue life
- Return to shape