GPS 2436
The GPS 2436 capitalizes on the product strengths found in the GPS 4848 and Infinity product families by integrating the high efficiency Infinity TE rectifier platform and the time-tested distribution found in the GPS 4848. Utilizing the 1U 100A 24Vdc rectifiers, a fully equipped bay only requires 15.75 inches allowing for as much as 54 inches of distribution panels. With this increased density, a single bay GPS 2436 system provides ampacity and distribution for most medium and small applications while retaining all the features found with the larger GSP 4848.
Features and Benefits
- Medium power applications utilizing single-phase or 3-phase 240Vac input
- Full featured control and monitoring capability
- 3600 Amp system capacity
- Efficiency approaching 97%
