Test Switches & Accessories
With over 60 years of experience, ABB is the test switch manufacturer with the largest installed base in North America. The FT Flexitest™ family of test switches is designed and manufactured to allow quick and easy multi-circuit testing of switchboard relays, meters and instruments by any conventional system.
FT Flexitest test switches and related test plugs have the features necessary for applications involving the measurement of individual currents and voltages associated with substation instrumentation and protection devices. They have been especially designed for the measurement of potential elements, current elements, and make-before-break short-circuit elements related to current transformer (CT) circuits.
For applications using Rogowski coil current sensors and voltage sensors, the FT-14D is an innovative digital test switch that incorporates a passive electronic module on the rear with RJ45 connections to the relays and sensors. The redesigned FT-14D is compatible to IEC 61869 pin configuration and is backward compatible with IEC 60044 standard.
Recent additions include the ergonomic separate source test plugs, FT cover shields, FT slotted covers for hanging tags, visible pole markers and reverse current shorting pole option.
 
 FT Flexitest™ family of test switches
FT Flexitest™ family of test switches
Celebrating over 60 years of innovation and excellence
Features and benefits
- Possible to test components and circuits without disconnecting existing wiring
- Standard screw type terminals (optionally stud and nut)
- Secure testing with good isolation between the terminals
 
FT Flexitest offering
- FT Test accessories | Test plugs, test kits, variety of cover options, mounting and wiring material, visible pole markers and more
- FT-1 | 10 pole, rear connected test switch
- FT-1F | 10 pole, front connected test switch
- FT-1X | 10 pole, extended length test switch
- FT-19R | 19-inch rack mounting test switch assembly
- FT-19RS | 19-inch rack mounting special assembly
- FT-19RX | 19-inch rack mounting extended test switch assembly
- FT-14D | 14 pole, digital test switch
- FT-14 | 14 pole, rear connected test switch
- FT online configurator