Skip to main content

Virtualized Protection & Control SSC600 SW

Virtualized Protection & Control SSC600 SW

Centralized protection and control for distribution substations

SSC600 SW is the virtualized version of the Smart Substation Control and Protection SS600 device. ABB introduced this revolutionary approach to protection and control (P&C) in distribution networks, where all the P&C functionality is centralized into one single device. One SSC600 device can handle the tasks of 30 protection relays. Centralizing this functionality into only one device in the substation reduces complexity and supports optimal, lifelong asset management and up to 15 percent savings in substation life cycle costs.

Combining SSC600 SW with merging units creates an IEC 61850-compliant centralized protection and control solution. The modular software can be flexibly modified for the entire lifetime of the digital substation and allows SSC600 SW to change with the evolving grid. SSC600 SW builds on ABB’s solid and proven technological foundation manifested in the renowned Relion®  protection relay family.
 

Features and benefits

  • Supported virtual machine environments: KVM, VMware, enabled by Intel® Xeon® Gold processors
  • IEC 61850-compliant communication and interoperability between substation automation devices
  • Centralized protection and control in one single product for up to 30 bays
  • Protection functionality for feeders, motors, transformers, busbars and capacitor banks
  • Comprehensive Web HMI (human-machine interface) including station-wide HMI functionalities
  • Disturbance recordings for the entire substation
  • Extensive digital services throughout the substation’s entire life cycle
  • Can be installed on hardware of your choice
  • Centralized protection and control for reduced complexity
  • Easy and efficient process management with station-wide process visibility
  • Extensive application coverage for flexibility and optimal cost-effectiveness
  • Fully modular software for maximum flexibility throughout the substation’s entire life cycle
  • Designed to support the increasing digitalization of substations
  • Easy to use, cybersecure fleet management with ADAM
     

Scope

  • Centralized protection and control