Skip to main content

zenon Engineered Solution

Substation SCADA zenon Engineered Solution

Unlocking digitalization and integration in electrification process

This solution fully uses the "power of integration" features offered by ABB zenon towards integrated HMI and automation solutions. It helps realize system integration in Electrification Control System (ECS), Control and Relay Panel (CRP) solutions and can be deployed in a mix of brownfield and greenfield installations in primary substations across utilities, industries, infrastructure, and renewable segments

It comprises of an integrated engineered solution to communicate with a wide number of ABB and non-ABB devices or systems such as HVAC, Battery Management Systems etc. and also some 3rd party devices using IEC 61850 standard, Modbus TCP and other de facto protocols.

The usage of the ABB zenon SoftPLC functionality enables execution of near-real time or non-real time applications, such as interlock checks or automation logic, and communicating the results to other systems such as protection relays or higher level systems, in accordance to IEC 61850 Edition 2 and other standard or de facto protocols.

Features and benefits

  • Faster deployment at customer site
  • Customized and fully tested
  • Full use of ABB zenon's power of system integration and versatility
  • Build America, Buy America, 2 CFR Part 184, learn more
     

Scope

  • Process awareness
  • Process control
  • Process monitoring
  • Secure access
  • Wide range of protocols for device/systems connectivity
  • Network handling
  • Cyber security