Skip to main content

Superstrut Metal Framing

Superstrut Metal Framing System

Simplifies installation, saving time and labor with a variety of channels, configurations, fittings, sizes and finishes.

Download Superstrut® catalog

Image
Superstrut Super-Pack contractor accessories

 

Super solutions mean super results
ABB Installation Products’ Superstrut® metal framing system offers a versatile, easy-to-install solution for supporting electrical, plumbing and mechanical applications. With multiple materials, channel styles and finishes – such as GoldGalv® and SilverGalv® – ABB’s system provides strength, corrosion resistance and adaptability for a wide range of environments.
 

Key benefits

Made in Athens, Tennessee, this complete line of fittings, clamps and accessories, including bulk contractor packs, helps minimize labor, simplify installation and keep projects running on time.

  • Excellent corrosion resistance – GoldGalv and SilverGalv finishes for more versatile installations
  • Clean finish – SilverGalv finish leaves no residue on your hands
  • No white rust – SilverGalv clear conversion coat stops the formation of white rust 
  • Full protection – GoldGalv and SilverGalv protect every portion of the strut, including punch holes and cut ends
  • Electrical conductivity – SilverGalv offers minimal electrical resistance for easy grounding when needed

 

Image
Part of the ABB EcoSolutions™ portfolio

Offering customers and partners full transparency on the environmental impact of our products and empowering them to make sustainable decisions. Superstrut metal framing system meets ABB's circularity criteria in each dimension of the product life cycle and has externally-verified Environmental Product Declarations.

EcoSolutions product profile

 

Superstrut Super-Pack contractor accessories
  • Bulk-packed contractor accessories for high-efficiency installation on large projects 
  • Optimized cartons under 35 lbs. meet OSHA guidelines
  • Exclusive 10% savings off standard list pricing, available to distributors and contractors
  • Includes strut nuts (with or without spring), square washers, pipe straps and beam clamps
  • Available in SilverGalv finish and compatible with Superstrut framing systems
  • Expanded size offerings for greater Super-Pack flexibility
  • Smaller pack quantities for easier handling and faster assembly

 

 

Applications

  • Mounting & framing on walls  
  • Overhead trapeze systems 
  • Overhead mechanical supports 
  • Overhead electrical support 
  • Seismic bracing
     

Technical data

Superstrut standard channels are offered in Series 1200 (12 gauge) and Series 1400 (14 gauge), with a width of 1-5/8″ and available heights of 13/16″, 1-5/8″, 2-7/16″ and 3-1/4″ in solid, half-slot, punched and slotted configurations. Available finishes include GoldGalv, SilverGalv, pre-galvanized, hot-dipped galvanized, powder coated (white and green) and PVC-coated; materials include steel, aluminum, stainless steel type 304 and type 316 for harsher environments.