Limitamp MV - Previous Generation MCC
e-Catalog
              
          The Limitamp medium voltage motor control center (MCC) has moved to ABB Electrification Service as part of product life cycle management, where the installed base will continue to be supported.
ABB service solutions
Contact us 1-888-434-7378 (US) | 1-540-387-8617 (Int'l)
Features and benefits
- Visible blade disconnect switch
 - Proven, high reliability vacuum contactors (2 million operations)
 - Transition to ABB switchgear available
 - Quick-make / quick-break disconnect switch
 - Modular, flexible enclosure construction
 - Extensive protective relays from GE Multilin, SEL, and ABB Relion
 - Epoxy insulated bus available
 - Drawout and stationary contactors
 - 1 high and 2 high arrangements
 - UL / cUL available on most units
 - Large isolated low voltage compartment
 - No rear access required except for 3000A
 - Matching line-up with all existing Limitamp installed equipment
 - 
	Construction Options:
- Main bus: 1200A, 2000A, 3000A
- System voltages: 2400V, 3300V, 3600V, 4160V, 4800V, 6600V, 7200V
- Contactor sizes: 400A, 800A (FVNR and FDR in 48" section)
- Enclosure types: NEMA 1, 1A, 12
- Bus bracing: 50 kA symmetrical
- 22”, 32”, 36”, 38”, 40” & 48” width 1-high bolted sections
- 36” and 48” width 2-high bolted sections:
- Bus bracing: 50 kA symmetrical
- Splice on sections: Switchgear, load interrupter switchgear, Limitamp MCC, etc.
- Cable-in / Cable-out sections
- New lineups to support customers with existing installed base - Controller Types: FVNR, FDR, FVR, MVSS, SYNC, INC, LBS and PFC
 - Dependable performance
 - Low maintenance
 - Cycle time to support your needs
 - All aftermarket parts
 - All existing contactors: 193B/C/D/E/V/W