Contact

Header Top Menu

US Electrification
Power & Lighting
A-Series* II Panelboard
Industrial Solutions

A-Series* II Panelboard

Our A-Series design is an extremely flexible Lighting Panel with over 12,000 combinations. The panel's comprehensive design, ease of installation and competitive price make it the obvious choice for contractors and consultants. 

 

Instantaneous Selectivity is now available with FE, TEYD, TEYH, & TEYL breakers. Fully rated 65KAIC @ 480V solution is available utilizing AE sub-type AS panelboard. See details below.

 

 

Specification

            AQ

           AE

       AS (Sub-Type of AE) 

       AD

Max Voltage

240V

480Y/277V

125/250Vdc

480Y/277V

125/250Vdc

600Y/347V

Max Amperage

800A 800A 800A 800A
Fully Rated
65 kAIC at 240V
18kAIC at 480Y/277V, 
65kAIC at 240V

65kAIC at 480Y/277V,

100kAIC at 240V

 

18kAIC at 480Y/277V, 
65kAIC at 240V

 

Series Rated
200kAIC at 240V
100kAIC at 480V 100kAIC at 480V 35kAIC at 600Y/347V
Mains
 

800 Amp Max
QB, QD,

SE, SF, SG, SK, FE

 
 

800 Amp Max
TEY, TEYF, TED,

SE, SF, SG,

SK, FE

 

800 Amp Max
TEY, TEYF, TEYD, TEYH,

TEYL, TED, SE,

SF, SG, SK, FE

800 Amp Max
THED, FB, 
SE, SF, SG,

SK, FG

Breakers

15A-100A, 1P,2P,3P QB Breakers

 

18 poles of TQD Breakers

 

(1) SG Breaker in 600A-800A Panelboards

15A-100A, 1P,2P,3P TEY or TEYF Breakers

 

18 poles of TED/SE Breakers

 

(2) SF Breakers

 

(1) SG Breaker in 600A-800A Panelboards

15A-100A, 1P,2P,3P TEY,TEYF,TEYD,TEYH,TEYL

 

110A&125A TEYD,TEYH,TEYL

 

18 poles of TED/SE Breakers

 

(2) SF Breakers

 

(1) SG Breaker in 600A-800A Panelboards

15A-100A 1P, 2P THED Breakers

 

15A-150A 3P THED Breakers

 

15A-100A FB Breaker

 

15A-150A SE Breaker

 

(2) SF Breakers

 

(1) SG Breaker in 600A-800A Panelboards

 

 

Features and Benefits

  • Instantaneous Selectivity available with FE, TEYD, TEYH, & TEYL breakers
  • Fully rated 65KAIC @ 480V solution available utilizing AE sub-type AS panelboard
  • Spectra RMS breakers which offer field installable accessories (shunt trip, aux contact, bell alarm) available as main or branch breakers
  • Integral TVSS offering (optional)
  • Shortcircuit ratings: 100KA @ 240V ac
  • NEMA 3R, 12 and 4X (painted galvannealed) enclosures available
  • Standard 20" wide x 5 3/4" deep boxes with 30" wide boxes available
  • Column panels available in 7 1/2" and 8 1/2" wide boxes.
  • Flush or surface mounted trims with door within door and front hinge to box options available
  • Main bus ratings of 125 to 800 amps available
  • Concealed mounting hardware and hinges as standard
  • Lighting Contactors and Molded Case switches also available as mains
  • Flexibility, Reliability, Simplicity and Safety
  • State of the art quotation software that provides on-site drawings and priced Bill of Materials to ensure accuracy.
  • Three different levels of cycle ship times to support your needs.

 

 

Related Industries

Contact us

Contact us
icon-mail
icon-pin