Skip to main content

Panelboards

Lighting Panelboards

By integrating FORMULA A2 & SACE® Tmax® XT as mains and sub-feeds in the RQ, RL, RE, and RS, ABB delivers a new generation of lighting panels.
Feature Tmax® XT2 smart circuit breakers with remote monitoring by smartphone and optional cloud connectivity with Sensorfact™.
ReliaGear®  lighting panelboards with RGLPM monitor key electrical parameters and provides a detailed energy consumption report to improve energy efficiency.
ReliaGear® OEM lighting panelboards are a compact power distribution solution that optimize space and provide flexibility for OEM design integration.
ProLine panelboards are the perfect and compact solution for applications where reliable power distribution is critical to their operations.

Modular Busbar System

Pluggable socket system, SMISSLINE TP touch-proof system ensures that load-free devices and components can be snapped on and off under-voltage without the need for additional…

Power Panelboards

ReliaGear® neXT Power Panel - Modular, field-modifiable panel design to simplify installation and servicing and enhance energy efficiency.
ReliaGear® OEM neXT power panelboards enable OEMs to build panelboards using the ReliaGear neXT plug-in design.

Previous Generation Panelboards