RV Park Power Equipment
e-Catalog
RV park power equipment meets campgrounds’ unique requirements, including safety, rugged construction, weather protection, receptacle versatility, and security. RV park power equipment: unmetered and metered, surface mount, and pad mount, or earth burial pedestals enabling easy and quick installation. A variety of options and accessories are also available to help park owners enhance RVers’ experience.
Benefits
- High-quality electrodeposition paint to withstand most environmental conditions
- Individual circuit breaker protection for increased safety
- Stay open position on the door for a higher level of convenience
- Rolled edge pedestal bottoms protect service cable
- Padlocking provisions on the main door to prevent tampering
Features
- Metered or unmetered pedestals are available
- NEMA 3R weatherproof enclosure
- Rugged 16-gauge zinc-coated G90 galvanized steel construction for superior corrosion protection
- Factory-installed CU/AL equipment ground lug provided for most products
- Commercial grade gray painted finish
- Weather rated 20 amps receptacles
- Loop feed provisions standard on pedestal units
- High-quality electrodeposition paint finish
- 20 amp receptacle includes ground fault circuit protection and weather rating
- 20, 30, 50 amp with individual breaker protection for added safety
- Optional: TV and telephone connections
- Optional: water shrouds
- Optional: LED lighted units with photocells
Technical specifications
- Single phase, three wire, 120/240 VAC, 10 kAIC rated
- 125 and 200A positions for utility meters
Certifications
- CU/AL rated field terminations
- UL/CUL listed
- NEC compliance
Applications
- RV parks/campgrounds
- Residential use