Skip to main content

T&B Explosion-Proof Fittings

Couplings, flexible, explosion-proof XP Flex stainless steel. Used to make flexible connections in hazardous locations

 

Features & Benefits

  • Corrosion-resistant design, ideal for washdown areas
  • Flexible construction with arc-resistant inner sleeve
  • Terminated with two threaded male end fittings
  • NPT threads

Material

  • Body: Flexible stainless steel 316
  • Fitting: Stainless steel 316

Applications

  • Used to achieve tight bends in conduit systems in confined spaces
  • Can be used to connect stationary equipment to equipment that vibrates