Skip to main content

Ocal PVC-Coated to PVC Conduit Adapter

Ocal® PVC to PVC coated adaptor coupling

Driven by installer feedback, ABB Installation Products’ first one-piece Ocal® PVC-coated to PVC conduit adapter helps simplify installations and reduce labor costs for underground electrical connections. Unlike traditional couplings that require multiple parts and extensive manual adjustments, this single, streamlined solution matches typical costs while enhancing efficiency.


 

Creating a seamless transition between PVC-coated rigid metallic conduit (RMC) and schedule 40 or 80 rigid PVC conduits, the Ocal coupling helps ensure a robust connection for conduits transitioning power from underground to above ground. Beneficial for fast-paced data center demands, this consistent installation method enables contractors to complete projects confidently, knowing the job is done correctly the first time.
 

Today's options

Image
Today's options

 

Key features 

  • Thick layer of flexible PVC provides impact resistance for the joint 
  • Over-molded flexible PVC pressure-sealing sleeve protects the PVC-coated conduit at the connection 
  • Available in trade sizes from 3/4" to 4"

     
Image
EC&M Editor’s Choice Top Product Pick Ocal PVC coated to PVC conduit adaptor

 

Applications

  • Chemical
  • Commercial and Institutional buildings
  • Food and beverage 
  • Data Centers 
  • Oil and gas
  • Water and wastewater treatment