T&B Explosion-Proof Fittings
Couplings, flexible, explosion-proof XP Flex stainless steel. Used to make flexible connections in hazardous locations
Features and benefits
- Corrosion-resistant design, ideal for washdown areas
- Flexible construction with arc-resistant inner sleeve
- Terminated with two threaded male end fittings
- NPT threads
Material
- Body: Flexible stainless steel 316
- Fitting: Stainless steel 316
Applications
- Used to achieve tight bends in conduit systems in confined spaces
- Can be used to connect stationary equipment to equipment that vibrates