Publication Library
- Drawings
- General
- Time Current Curves
- Application and Technical
- Brochures
- FAQs
- Installation and Instruction
- Service and Maintenance
- White Papers
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
Application guide for Zone Selective Interlock Module for Circuit Breakers |
Date: 11/29/2018 | Size: 216.19 KB | Publication Number: DET-1047 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: 12/07/2021 | Size: 313.19 KB | Publication Number: DET-008-xls |
63 pages, Rev E. GE Overcurrent Devices - Instantaneous Selectivity Tables. |
Date: 03/02/2012 | Size: 869.77 KB | Publication Number: DET-537 |
Circuit Breaker Engineering Reference which covers Waveform Recognition and Instantaneous Zone Selective Interlocking which creates ABB’s ArcWatch system and other information regarding Instantaneous Selectivity and Protection. |
Date: 03/16/2020 | Size: 6.1 MB | Publication Number: 11SDC210066D0201 |
Includes information on Selectivity, NEC requirements, Selective System Design Considerations, MCCB Layer Limitations, Automatic Transfer Switch Protection, Switchboard Protection, Transformer/ Current Limiting Reactor Applications, Design Tip Summary, Selectivity for Existing Systems, Arc Flash Considerations, Circuit Breakers Pairing Diagram and Circuit Breaker Equipment Combinations. |
Date: 06/03/2014 | Size: 7.39 MB | Publication Number: DET-654 |
Date: 11/10/2020 | Size: 1.11 MB | Publication Number: 1SQC930060M0201 | |
Date: 02/01/1995 | Size: 169.39 KB | Publication Number: DET-083 | |
2-page data sheet includes photos, specifications, table of Interrupting Rating Breaker Performance in RMS Symmetrical kA, key features and accessories listing. |
Date: 06/29/1998 | Size: 393.7 KB | Publication Number: DET-049B |
127 pages. |
Date: 08/02/2011 | Size: 2.54 MB | Publication Number: GET-8052 |
6 pages. |
Date: 08/01/2000 | Size: 1.03 MB | Publication Number: DEA-013C |
58-page catalog includes key features, basic configurations, manual and electrical operation information, draw-out construction, trip devices such as RMS-9 Programmer, tripping functions, MagneTrip Trip Unit. Information and catalog numbers for Stationary and Draw-out Breaker accessories. Application data including current rating factors, basic ratings, standards and testing, 80% vs. 100% ratings, cable size and power factor derating, 400 HZ interrupting ratings and internal impedances, control power requirements, environmental ratings, wiring diagrams, time current curves and tripping characteristics, outline dimension drawings, weights, standards and references, guide form specifications. |
Date: 04/01/1982 | Size: 4.84 MB | Publication Number: GET-6211A |
2 pages. |
Date: 02/01/1995 | Size: 496.58 KB | Publication Number: DET-101 |
Date: 11/10/2020 | Size: 1.2 MB | Publication Number: 1SQC930001C0201 | |
1-page document of test parameters for GROUP 1 and GROUP II for 150A, 225A, 600A, 1200A, 2000A, 2500A, 3000A and 4000A. Tests include calibration, overload, temperature, endurance, recalibration short circuit standard, trip out and dielectric |
Date: 02/20/2020 | Size: 916.07 KB | Publication Number: DET-007 |
Date: 11/10/2020 | Size: 2.2 MB | Publication Number: 1SQC930061M0201 |