- General
- Software
- Time Current Curves
- Application and Technical
- Brochures
- Installation and Instruction
- Renewal Parts
- Service and Maintenance
- White Papers
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: | Size: 320706 | Publication Number: DET-008-xls |
EntelliGuard Modbus Map |
Date: | Size: 75193 | Publication Number: 10096623P1 |
6 pages. Smart Power |
Date: | Size: 963302 | Publication Number: DET-802 |
1-page document of test parameters for GROUP 1 and GROUP II for 150A, 225A, 600A, 1200A, 2000A, 2500A, 3000A and 4000A. Tests include calibration, overload, temperature, endurance, recalibration short circuit standard, trip out and dielectric |
Date: | Size: 938059 | Publication Number: DET-007 |