Publication Library
- Ads
- Application and Technical
- Articles
- Brochures
- Case Studies
- Catalogs and Buyers Guides
- Certificates/Declarations of Conformity
- Cross Reference
- FAQs
- Installation and Instruction
- Renewal Parts
- Service and Maintenance
- White Papers
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
Date: 03/15/2022 | Size: 260 KB | Publication Number: 1SDL000163R0028 | |
Date: 09/29/2021 | Size: 1.84 MB | Publication Number: 1SDL000163R0108 | |
Date: 10/15/2021 | Size: 1.8 MB | Publication Number: 1SDL000163R0109 | |
Date: 01/27/2021 | Size: 593.39 KB | Publication Number: 1SDL000163R0099 | |
Date: 06/30/2022 | Size: 592.37 KB | Publication Number: 1SDL000163R0099 | |
Date: 12/10/2019 | Size: 141.95 KB | Publication Number: 9AKK107680A0908 | |
Date: 12/09/2019 | Size: 467.39 KB | Publication Number: 9AKK107680A0857 | |
Date: 12/09/2019 | Size: 134.54 KB | Publication Number: 9AKK107680A0835 | |
Date: 12/09/2019 | Size: 104.98 KB | Publication Number: 9AKK107680A0829 | |
Date: 12/09/2019 | Size: 1.37 MB | Publication Number: 9AKK107680A0840 | |
Date: 12/10/2019 | Size: 791.33 KB | Publication Number: 9AKK107680A0909 | |
Date: 12/10/2019 | Size: 869.63 KB | Publication Number: 9AKK107680A0910 | |
证书产品范围:T3N250+RC221、T3N250+RC222、T3S250+RC221、T3S250+RC222;Ue:AC400V/415V;In:63A、80A、100A、125A、160A、200A、250A;Over-current Trip Unit:Thermal-magnetic;Ics:T3N/27kA,T3S/25kA;Icu:T3N/36kA、N pole and adjacent pole 21.6kA,T3S/50kA、N pole and adjacent pole 30kA;IΔn:0.03A、0.05A、0.1A、0.3A、0.5A、1A、3A、5A、10A(adjustable)/Type A;Residual Current Trip Unit:Electronic;IΔm:T3N/9kA、T3S/12.5kA;Utilization Category:A;Poles:3P,4P |
Date: 10/31/2020 | Size: 617.93 KB | Publication Number: 2020980307003335 |
证书产品范围:Tmax T4+RC222;Ue:AC400V/415V;In:20A,32A,80A,100A,125A,160A,200A,250A(Thermal Magnetic);In:100A,160A,250A,320A(Electronic);Thermal Magnetic,Electronic Over-current Release;Icu=Ics:36kA(N),50kA(S),70kA(H);I△n:30mA,50mA,100mA,300mA,500mA,1A,3A,5A,10A/A Type;Electronic Residual Current Tripping Unit;IΔm:25%Icu;Utilization Category:A;4P |
Date: 10/31/2020 | Size: 837.32 KB | Publication Number: 2020980307003331 |
证书产品范围:RC222 T4; Ui:1000V;Un:AC(85~500)V;In:≤320A;Icc:150kA(AC85~500V);IΔc:25%Icc;Icw:5kA/1s;IΔw:5kA/1s;IΔn:Non-delay:0.03A-0.05A-0.1A-0.3A-0.5A-1A-3A-5A-10A;Delay:0.05A-0.1A-0.3A-0.5A-1A-3A-5A-10A;IΔno:0.5IΔn;Residual Current Trip Unit:Type A(Non-delay Type,Delay Type);Terminal type |
Date: 10/30/2020 | Size: 609.43 KB | Publication Number: 2020980307003348 |
证书产品范围:T1B,T1C,T1N;Ue:AC400V,415V,690V;In:16A,20A,25A,32A,40A,50A,63A, 80A,100A,125A,160A;Overcurrent Trip Unit:Thermal-magnetic;T1B: AC400/415V:Ics=Icu=16kA;AC690V:Ics=Icu=3kA;T1C:AC400/415V:Icu=25kA, Ics=75%Icu;AC690V:Icu=4kA,Ics=75%Icu;T1N:AC400/415V:Icu=36kA, Ics=50%Icu;AC690V:Icu=6kA,Ics=50%Icu;Utilization Category:A;3P,4P |
Date: 11/01/2020 | Size: 885.13 KB | Publication Number: 2020980307003660 |
证书产品范围:T1□160,T1□160DC; |
Date: 10/30/2020 | Size: 920.21 KB | Publication Number: 2020980307003340 |
证书产品范围:T3...250,T3...250DC; |
Date: 10/31/2020 | Size: 899.77 KB | Publication Number: 2020980307003336 |
证书产品范围:T3N,T3S;Ue:AC400V,415V,690V;In:63A,80A,100A,125A,160A,200A,250A;Overcurrent Trip Unit:Thermal-magnetic;T3N:AC400/415V:Icu=36kA,Ics=75%Icu;AC690V:Icu=5kA,Ics=75%Icu;T3S:AC400/415V:Icu=50kA,Ics=50%Icu;AC690V:Icu=8kA,Ics=50%Icu;Utilization Category:A;3P,4P |
Date: 11/01/2020 | Size: 883.48 KB | Publication Number: 2020980307004122 |
证书产品范围:T4N/PV-E:Ui: 1500V;Uimp: 8kV;Ue:DC1500V;In: 100A, 125A, 150A, 160A, 175A, 200A, 225A, 250A;Ics(kA): 7.5kA;Icu(kA): 10kA;Utilization Category: A;过电流脱扣器类型: 热磁式;适用隔离;直流接线图及型号解释见附件 |
Date: 11/01/2020 | Size: 908.95 KB | Publication Number: 2020980307003520 |
证书产品范围:T4N250, T4S250, T4H250, T4L250, T4V250, T4V-HA250;详见附件 |
Date: 04/12/2022 | Size: 252.94 KB | Publication Number: 2020980307003731 |
证书产品范围:T4V250;Uimp:8kV;Ui:1150V;Ue:1000VAC/1140VAC(3P TMA and TMD);1000VAC/1140VAC (3P, 4P PR);1000VAC/1140VAC/1000VDC(4P TMA 和 TMD);In:TMD: 32A, 50A; TMA: 80A, 100A, 125A, 160A, 200A, 250A; PR: 100A, 250A;Over-current Release:Thermal Magnetic、Electronic;Ics=20kA(1000VDC), 6kA(1140VAC), 12kA(1000VAC);Icu=40kA(1000VDC), 12kA(1140VAC), 20kA(1000VAC);Utilization Category:A;Suitable for insulation;Poles:3P, 4P, 4P Form;Frequency of operating cycles:50/60Hz;DC Connection Mode See the Appendix |
Date: 10/31/2020 | Size: 859.08 KB | Publication Number: 2020980307003333 |
证书产品范围:T5N,T5S,T5H,T5L,T5V; |
Date: 11/01/2020 | Size: 1.46 MB | Publication Number: 2020980307003631 |
证书产品范围:T5N400, T5S400, T5H400, T5L400, T5V400, T5V-HA400, T5X-HA400;See the appendix |
Date: 04/12/2022 | Size: 401.81 KB | Publication Number: 2020980307003430 |
证书产品范围:T5V-HA 630; Ui:1000V;Uimp:8kV;Ue:AC800V;In:500A(热磁式),630A(电子式);Ics=16kA,Icu=32kA;过电流脱扣器类型:电子式,热磁式;使用类别:A;适用隔离;适用频率:50/60Hz;极数:3P,4P |
Date: 11/01/2020 | Size: 606.83 KB | Publication Number: 2020980307003516 |