- Drawings
- General
- Specifications
- Drawings-Outline and Dimensional
- Electrical Schematic
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
ZBTE, & ZBTED series. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 263605 | Publication Number: 90C-1026 |
ZBTE, ZBTED, & ZBTECT series. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 260235 | Publication Number: 90C-1027 |
ZBTE, ZBTED, & ZBTECT series. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure, includes seismic mounting, Center of Gravity, and conduit entry area details |
Date: | Size: 260153 | Publication Number: 90C-1028 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS) 600-1200Amp, 2, 3, & 4-Pole Power Panels, NEMA 1 enclosure. ZBTECT series Automatic Transfer Switch (ATS), 100-400Amp, 2, 3, & 4-Pole Power Panels, NEMA 1 enclosure. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 321006 | Publication Number: 90C-1003 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay extension. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay extension. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 329331 | Publication Number: 90C-1003AB |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosures. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 320524 | Publication Number: 90C-1008 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosure with Adapter Bay extension. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 3R, 4, and 12 enclosure with Adapter Bay extension. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 332448 | Publication Number: 90C-1008AB |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure with Adapter Bay extension. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure with Adapter Bay extension. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 327929 | Publication Number: 90C-1012AB |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure. ZBTECT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 4X enclosure. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 311685 | Publication Number: 90C-1012 |
ZBTE series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panel. 1600-2000Amp. |
Date: | Size: 435063 | Publication Number: 90C-2023 |
ZBTE, ZBTED, & ZBTECT Horizontal Bypass/Isolation series Automatic Transfer Switch (ATS). 3 & 4-Pole Power Panels. NEMA 1 enclosure. Includes weight, center of gravity, and lug details. |
Date: | Size: 554792 | Publication Number: 90C-1035 |
ZBTE, ZBTED, & ZBTECT Horizontal Bypass/Isolation series Automatic Transfer Switch. 3 & 4-Pole Power Panels. NEMA 3R, 4 and 12 enclosures. Includes weight, center of gravity, and lug details. |
Date: | Size: 556029 | Publication Number: 90C-1037 |
ZBTE, ZBTED, & ZBTECT series Automatic Transfer Switch (ATS). 1600-3000Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. Includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 329611 | Publication Number: 90C-1004 |
ZBTE, ZBTED, & ZBTECT series. 3 & 4-Pole Power Panels. NEMA 1 enclosure, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 471112 | Publication Number: 90C-1019 |
ZBTE, ZBTED, & ZBTECT series. 3 & 4-Pole Power Panels. NEMA 3R, 4, 4X, and 12 enclosures, includes seismic mounting, Center of Gravity, and conduit entry area details. |
Date: | Size: 295254 | Publication Number: 90C-1021 |
ZBTE series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panel. 600Amp. |
Date: | Size: 439862 | Publication Number: 90C-2021 |
ZBTED & ZBTECT series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panel. 800-1200Amp. |
Date: | Size: 457444 | Publication Number: 90C-2027 |
ZBTE series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panel. 800-1200Amp. |
Date: | Size: 446274 | Publication Number: 90C-2022 |
ZBTE 4000A 3/4 pole Open Style dimension drawing |
Date: | Size: 442206 | Publication Number: 90C-2031 |
ZBTE, ZBTED, & ZBTECT Horizontal Bypass/Isolation series Automatic Transfer Switch. 3 & 4-Pole. Open Type Power Panels. Includes Center of Gravity, Weight, and dimension details. |
Date: | Size: 615530 | Publication Number: 90C-1036 |
ZBTE and ZBTED series Open Style (non-enclosed) Dimensional drawing. 2, 3, & 4-Pole Power Panel. 100-400Amp |
Date: | Size: 332980 | Publication Number: 90C-2036 |
ZBTED & ZBTECT (100-600 Amp) - Open Type Dimensional Drawing |
Date: | Size: 447432 | Publication Number: 90C-2026 |