- Drawings
- General
- Specifications
- Drawings-Outline and Dimensional
Drawings-Outline and Dimensional (11)
Title Sort descending | Format | Date | ID |
---|---|---|---|
OT100F3C, OT125F3C, stp-file, 1SCA105037R1001 1.61 MB |
Format: stp | Date: | ID: ot100-125f3c.stp |
OT100F3C, OT125F3C, stp-file, 1SCA105037R1001 1.61 MB |
Format: stp | Date: | ID: OT100-125F3C.STP |
OT100F4C, OT125F4C, stp-file 1.69 MB |
Format: stp | Date: | ID: ot100-125f4c.stp |
OT100F4C, OT125F4C, stp-file 1.69 MB |
Format: stp | Date: | ID: OT100-125F4C.STP |
OT1000E12C, OT1250E12C, stp-file, 1SCA103307R1001, 1SCA103286R1001 21.51 MB |
Format: stp | Date: | ID: OT1250E12C |
Automatic Transfer Switches TruONE, 1SCC308285F0001, DWG, OX_260-400E_2T 897.63 KB |
Format: dwg | Date: | ID: 1SCC308285F0001 |
Automatic Transfer Switches TruONE, 1SCC308289F0001, OX_260-400E_3B 999.53 KB |
Format: dwg | Date: | ID: 1SCC308289F0001 |
Automatic Transfer Switches TruONE, 1SCC308301F0001, DWG, OX_260-400E_4T 1.06 MB |
Format: dwg | Date: | ID: 1SCC308301F0001 |
Automatic Transfer Switches TruONE,1SCC308244F0001, DXF, OX_30U-250_4B_HMI 2.64 MB |
Format: dxf | Date: | ID: 1SCC308244F0001 |
stp-file, OXES250G1S/3, 1SCA150193R1001, OXES250G1S/4, 1SCA150194R1001, TERMINAL SHROUD 880.1 KB |
Format: stp | Date: | ID: OXES250G1S_.STP |
stp-file, OXP12X250, 1SCA022325R6980, SHAFT, SHAFT for pistol handle, oxp12x250.stp 144.27 KB |
Format: stp | Date: | ID: 9AKK108470A2133 |