- Drawings
- General
- Time Current Curves
- Drawings-Outline and Dimensional
Drawings-Outline and Dimensional (46)
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Date: | Size: 447732 | Publication Number: 1SQC930062D0201 | |
Date: | Size: 441706 | Publication Number: 1SQC930063D0201 | |
Date: | Size: 465887 | Publication Number: 1SQC930064D0201 | |
Date: | Size: 467667 | Publication Number: 1SQC930065D0201 | |
Date: | Size: 479467 | Publication Number: 1SQC930066D0201 | |
Date: | Size: 463594 | Publication Number: 1SQC930067D0201 | |
Date: | Size: 436672 | Publication Number: 1SQC930068D0201 | |
Date: | Size: 425131 | Publication Number: 1SQC930069D0201 | |
Date: | Size: 439782 | Publication Number: 1SQC930070D0201 | |
Date: | Size: 481110 | Publication Number: 1SQC930071D0201 | |
Date: | Size: 1947520 | Publication Number: 1SQC930073D0201 | |
Date: | Size: 1309290 | Publication Number: 1SQC930074D0201 | |
Date: | Size: 878376 | Publication Number: 1SQC930075D0201 | |
Date: | Size: 1683802 | Publication Number: 1SQC930072D0201 | |
3 pages; 800 Amp Enclosure, 1600-2000 Amp Enclosure, Outline Mount Enclosure |
Date: | Size: 507395 | Publication Number: GEM-3133 |
Includes Dimensional Information for TPLUG Lug Adapter Kits and TSLUG Lug Kits for 800 - 4000A Powerbreak II Circuit Breakers. |
Date: | Size: 1469915 | Publication Number: GEM-3026 |
Drawing in .pdf format |
Date: | Size: 467667 | Publication Number: GEM-3025-3 |
Drawing in .pdf format |
Date: | Size: 479467 | Publication Number: GEM-3025-4 |
3-D WireFrame Drawing in .igs format |
Date: | Size: 2583902 | Publication Number: SSD16-WIRE |
3-D WireFrame Drawing in .igs format |
Date: | Size: 2583902 | Publication Number: SPSDOS16-WIRE |
3-D WireFrame Drawing in .igs format |
Date: | Size: 3820134 | Publication Number: SSF16-WIRE |
3-D WireFrame Drawing in .igs format |
Date: | Size: 8880108 | Publication Number: SSD20-WIRE |
3-D WireFrame Drawing in .igs format |
Date: | Size: 2583902 | Publication Number: SPSDOS20-WIRE |
3-D WireFrame Drawing in .igs format |
Date: | Size: 3820134 | Publication Number: SSF20-WIRE |
Drawing in .pdf format |
Date: | Size: 463594 | Publication Number: GEM-3025-5 |