Publication Library
- General
- Time Current Curves
- Application and Technical
- Installation and Instruction
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: | Size: 1619823 | Publication Number: DET1002 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: | Size: 320706 | Publication Number: DET-008-xls |