- Data Sheets
- Drawings
- General
- Ads
- Application and Technical
- Brochures
- Catalogs and Buyers Guides
- Certificates/Declarations of Conformity
- FAQs
- Installation and Instruction
- Press Releases
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
证书产品范围:S401M…,SU401M…,S401P…,SUP401M…,S402M…,S402P…,SUP402M…,S403M…,S403P…,SUP403M…, S401M-UC, S402M-UC, See the Appendix |
Date: | Size: 2297075 | Publication Number: 2020980307005061 |
证书产品范围:FS401E, FS401M, FS401MK; Ue:AC240V;In:6A,10A,13A,16A,20A,25A,32A;瞬时脱扣类型:B型,C型;Ics:6kA(E),7.5kA(M,MK);Icn:6kA(E),10 kA(M,MK);IΔn:30mA;额定剩余动作类型:A型,电磁式;IΔm: 6kA(E),10 kA(M,MK);极数:2P;型号解释详见附件 |
Date: | Size: 971944 | Publication Number: 2020980307004011 |
证书产品范围:S401M…,SU401M…,S402M…,S403M…, S401M-UC, S402M-UC; See the Appendix |
Date: | Size: 1774011 | Publication Number: CQC2015010307818316 |
证书产品范围:FS401E, FS401M, FS401MK; Ue:AC240V;In:6A,10A,13A,16A,20A,25A,32A;瞬时脱扣类型:B型,C型;Ics:6kA(E),7.5kA(M,MK);Icn:6kA(E),10 kA(M,MK);IΔn:30mA;额定剩余动作类型:A型,电磁式;IΔm: 6kA(E),10 kA(M,MK);极数:2P;型号解释详见附件 |
Date: | Size: 1843610 | Publication Number: CQC2016010307930423 |
Date: | Size: 655302 | Publication Number: 9AKK108466A3919 | |
Date: | Size: 2539990 | Publication Number: 9AKK107992A6659 | |
Date: | Size: 189232 | Publication Number: 9AKK107991A8511 | |
Date: | Size: 2471231 | Publication Number: 9AKK107992A6658 | |
Date: | Size: 816443 | Publication Number: 9AKK107991A5104 |