- General
- Catalogs and Buyers Guides
- Certificates/Declarations of Conformity
Certificates/Declarations of Conformity (7)
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
CCC certificate for NS(L).. |
Date: | Size: 942728 | Publication Number: CCC_2007010305248106 |
证书产品范围:NS, NSL: Ui:690V; Uimp:6kV; Ith:10A; AC-15:Ue/Ie:24-127V/6A, 220-240V/4A, 380-440V/3A, 500-690V/2A, DC-13:Ue/Ie:24V/6A, 48V/2.8A, 72V/1A, 110V/0.55A, 220-250V/0.3A; Us:AC:24V,42V,48V,110V,115V,220V,230V,240V,400V, 415V(50/60Hz),120V,277V(60Hz),380V(50Hz), DC:12V,24V,48V,60V,110V,125V,220V,240V; IP20;See the Appendix |
Date: | Size: 854224 | Publication Number: 2020980304001219 |
EAC Certificate auxiliary contacts |
Date: | Size: 5695447 | Publication Number: EAC_RU C-FR ME77 B03391 |
EU Declaration of Conformity RC5-1, RC5-2, RV5 and RT5 surge suppressors |
Date: | Size: 15676 | Publication Number: 1SBD250816U1000 |
UK Declaration of conformity for NS/NSL relays |
Date: | Size: 12564 | Publication Number: 1SBD250051U1000 |
UK Declaration of Conformity RC5-1, RC5-2, RV5 and RT5 surge suppressors |
Date: | Size: 12746 | Publication Number: 1SBD250833U1000 |
UL508 / CSA C22.2 No. 14-10 |
Date: | Size: 154111 | Publication Number: UL_20120523-E312527_1_3 |