- Drawings
- General
- Drawings-Outline and Dimensional
Drawings-Outline and Dimensional (20)
Title Sort descending | Format | Date | ID |
---|---|---|---|
HANDLE, stp-file, OHB125J12, 1SCA022381R1560, OHB125L12, 1SCA022577R7350, OHB125J12T, 1SCA022652R2220, OHB125J12EH, 1SCA022841R5990, OHB125J12E011, 1SCA022589R3340, OHB125J12E20, 1SCA022382R9770, OHB125J12E311, 1SCA022615R1730, OHB125J12E421,
1SCA022476R9040, OHY125J12, 1SCA022381R1720, OHY125J12T, 1SCA022652R2310, OHY125J12E20, 1SCA022501R5000, OHG125J12, 1SCA022381R1640 211.01 KB |
Format: stp | Date: | ID: OHB125J12.STP |
HANDLE, OHB200J12P, 1SCA022865R9510, OHB200J12P-RUH, 1SCA102574R1001, OHB200J12PE011, 1SCA022873R4230, OHB200J12PE20,
1SCA106288R1001, OHB200J12PE65, 1SCA112078R1001, OHB200J12PE311,
1SCA104685R1001, OHB200J12PE421, 1SCA111211R1001, OHB200J12PT, 1SCA106510R1001, OHB200J12P.stp, stp-file 1.38 MB |
Format: stp | Date: | ID: OHB200J12P.STP |
stp-file, OHB200J12PE011, 1SCA022873R4230, HANDLE, PISTOL HANDLE 1.91 MB |
Format: stp | Date: | ID: OHB200J12PE011.STP |
HANDLE, stp-file, OHB95J12, 1SCA022381R0830, OHB95J12T, 1SCA022736R1750, OHB95J12EH, 1SCA022841R5810, OHB95N12, 1SCA022784R0210, OHB95J12E011, 1SCA022621R0760, OHB95J12E20, 1SCA022833R3750, OHB95J12E65, 1SCA112056R1001, OHB95J12E69, 1SCA112058R1001, OHB95J12E311, 1SCA022779R2140, OHB95J12E421, 1SCA121519R1001, OHB95J12E00B, 1SCA022761R5870, OHY95J12, 1SCA022381R1050, OHY95J12T, 1SCA022736R1910, OHY95J12E011, 1SCA022621R0920, OHY95J12E20, 1SCA151948R1001, OHG95J12, 1SCA022381R0910 285.9 KB |
Format: stp | Date: | ID: OHB95J12.STP |
HANDLE, OHRS12, 1SCA108253R1001, OHRS12.stp, stp-file 500.52 KB |
Format: stp | Date: | ID: OHRS12.STP |
OT1000E03CK, OT1250E03CK, 1SCA117990R1001, stp-file 18.77 MB |
Format: stp | Date: | ID: OT1000E03CK.STP |
OT1000E13CK, OT1250E13CK, 1SCA117999R1001, stp-file 22.68 MB |
Format: stp | Date: | ID: OT1000E13CK.STP |
CHANGE-OVER SWITCH, OT1000...1250E04C, stp-file, OT1000...1250E04C.stp 10.84 MB |
Format: stp | Date: | ID: OT1000...1250E04C.STP |
stp-file, OT1250E04C, 1SCA022872R0870, CHANGE-OVER SWITCH, 1250A, 4 pole manual change-over switch 19.2 MB |
Format: stp | Date: | ID: OT1250E04C.STP |
CHANGE-OVER SWITCH, STP-FILE, OT160E03WC, 1SCA022767R8950, OT200E03WC, 1SCA022767R8870, OT250E03WC, 1SCA022767R8790 4.11 MB |
Format: stp | Date: | ID: OT160-250E03WC.STP |
OT160E13C, OT200E13C, OT250E13C, 1SCA022777R0760, 1SCA022777R0840, 1SCA022777R0920, stp-file 1.57 MB |
Format: stp | Date: | ID: OT160E13C.STP |
CHANGE-OVER SWITCH, OT200...250E03C, stp-file, OT200...250E03C.stp 1.54 MB |
Format: stp | Date: | ID: OT200...250E03C.STP |
stp-file, OT200U40C, 1SCA022874R3060, OT200U40C-134, CHANGE-OVER SWITCH, ot200u40c.stp 8.37 MB |
Format: stp | Date: | ID: OT200U40C.STP |
stp-file, OT600U04C, OT600U04C, 1SCA022785R5670, CHANGE-OVER SWITCH 770.29 KB |
Format: stp | Date: | ID: OT600U04_C.STP |
stp-file, OT800U04C, OT800U04CP, 1SCA104034R1001, 1SCA104036R1001, CHANGE-OVER SWITCH, OT800U04C.stp 22.33 MB |
Format: stp | Date: | ID: OT800U04C.STP |
stp-file, OTC16G1-3BQ, OTC16G1-3BS, OTC20G1-3BQ, OTC20G1-3BS, OTC25G1-3BQ, OTC25G1-3BS, OTC30G1-3BQ, OTC30G1-3BS, OTC40G1-3BQ, OTC40G1-3BS, OTC50G1-3BS, OTC63G1-3BS, 1SCA163734R1001, 1SCA163737R1001, 1SCA163748R1001, 1SCA163751R1001, 1SCA163762R1001, 1SCA163765R1001, 1SCA163776R1001, 1SCA163779R1001, 1SCA163790R1001, 1SCA163793R1001, 1SCA163804R1001, 1SCA163811R1001, CHANGE-OVER SWITCH 26.66 MB |
Format: stp | Date: | ID: OTC_G1_3B_SR.STP |
stp-file, OTC16G1-4BS, OTC20G1-4BS, OTC25G1-4BS, OTC30G1-4BS, OTC40G1-4BS, OTC50G1-4BS, OTC63G1-4BS, 1SCA163744R1001, 1SCA163758R1001, 1SCA163772R1001, 1SCA163786R1001, 1SCA163800R1001, 1SCA163807R1001, 1SCA163814R1001, CHANGE-OVER SWITCH 29.31 MB |
Format: stp | Date: | ID: OTC_G1_4B_SR.STP |
stp-file, OXP12X185, 1SCA022325R6710, SHAFT FOR PISTOL HANDLE 115.55 KB |
Format: stp | Date: | ID: OXP12X185.STP |
stp-file, OXP12X250, 1SCA022325R6980, SHAFT, SHAFT for pistol handle, oxp12x250.stp 144.27 KB |
Format: stp | Date: | ID: 9AKK108470A2133 |
stp-file, OXP6X360, 1SCA022042R6530, SHAFT for pistol handle, OXP6X360.stp 108.96 KB |
Format: stp | Date: | ID: OXP6X360.STP |