- Drawings
- General
- Connection Diagram
- Drawings-Outline and Dimensional
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Circuit 1a, Single Circuit, OTDC100...245US_ |
Date: | Size: 86741 | Publication Number: 1SCC301024K0201 |
Circuit 1a, Single Circuit, OTDC250...400UFS_ |
Date: | Size: 143670 | Publication Number: 1SCC301026K0201 |
Circuit 1a, Single Circuit, OTDC600UFS_ |
Date: | Size: 138744 | Publication Number: 1SCC301027K0201 |
Circuit 2a, 2b, Single Circuit, OTDC100...250E_, OTDC100...245U_ |
Date: | Size: 121118 | Publication Number: 1SCC301028K0201 |
Circuit 2a, 2b, Single Circuit, OTDC100...250E_S, OTDC100...245U_S |
Date: | Size: 100802 | Publication Number: 1SCC301029K0201 |
Circuit 2a, 2b, Single Circuit, OTDC315...800F_, OTDC250...600UF_ |
Date: | Size: 134538 | Publication Number: 1SCC301030K0201 |
Circuit 3, Double Circuit, OTDC100...200US22 |
Date: | Size: 85176 | Publication Number: 1SCC301031K0201 |
Circuit 3, Double Circuit, OTDC250...600UFS_22 |
Date: | Size: 175021 | Publication Number: 1SCC301032K0201 |
Circuit 4a, 4c, Double Circuit, OTDC100...250E22, OTDC100...245U22 |
Date: | Size: 75963 | Publication Number: 1SCC301033K0201 |
Circuit 4a, 4c, Double Circuit, OTDC315...630F_22, OTDC250...600UF_22 |
Date: | Size: 115456 | Publication Number: 1SCC301035K0201 |
Circuit 6a, Single Circuit, OTDC100...200EV22, OTDC100...200UV22 |
Date: | Size: 89018 | Publication Number: 1SCC301036K0201 |
Circuit 6b, Single Circuit, OTDC100...200EV22, OTDC100...200UV22 |
Date: | Size: 88385 | Publication Number: 1SCC301037K0201 |
Circuit 6c, 6g, Single Circuit, OTDC800...1000FS_22, OTDC800...1000UFS_22 |
Date: | Size: 67480 | Publication Number: 1SCC301046K0201 |
Circuit 6m, Single Circuit, OTDC100...200USV22 |
Date: | Size: 110503 | Publication Number: 1SCC301038K0201 |
Circuit 6m, Single Circuit, OTDC800...1000US22 |
Date: | Size: 64867 | Publication Number: 1SCC301044K0201 |
Circuit 7a, 7e, Double Circuit, OTDC100...200E33, OTDC100...200U33 |
Date: | Size: 107355 | Publication Number: 1SCC301039K0201 |
Circuit 7a, 7e, Double Circuit, OTDC315...630F_33 |
Date: | Size: 157001 | Publication Number: 1SCC301040K0201 |
Circuit 7i, Triple Circuit, OTDC100...200US33 |
Date: | Size: 108411 | Publication Number: 1SCC301045K0201 |