- General
- Application and Technical
- Certificates/Declarations of Conformity
- Installation and Instruction
Certificates/Declarations of Conformity (5)
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
证书产品范围:UMC100-FBP;Ue=1000V;Ie:0.24-63A;3P;Tripping Class:5E,10E,20E,30E,40;Auxiliary contacts:AC-15:Ue/Ie:24V/2.5A,120V/3A,240V/1.5A;DC-13:Ue/Ie:24V/1A,125V/0.22A,250V/0.11A |
Date: | Size: 670511 | Publication Number: 2020980309000351 |
证书产品范围:UMC100-FBP; |
Date: | Size: 397969 | Publication Number: CQC2012010309540110 |
Date: | Size: 192065 | Publication Number: 1SVD981044-0001 | |
Declaration of Conformity |
Date: | Size: 363009 | Publication Number: 1SVD981044 |
Declaration of Conformity |
Date: | Size: 343650 | Publication Number: 1SVD981045 |