- Data Sheets
- General
- Specifications
- Data Sheets
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Customer Data Sheet - TPME and TPHE Series Integrated Surge Protective Device (SPD) with Enhanced Thermal Protection for GE Distribution Equipment. Contains, product introduction, features & benefits, technical specifications, catalog # ordering scheme, dimensions and weights. |
Date: | Size: 687046 | Publication Number: DEA-391 |
Customer Data Sheet - TPME & TPHE Series Wallmount Surge Protective Device (SPD) with Enhanced Thermal Protection. Contains, product introduction, features & benefits, technical specifications, catalog # ordering scheme, dimensions and weights. |
Date: | Size: 1200270 | Publication Number: DEA-392 |
Customer Data Sheet - TPME & TPHE Series 9X & 24X Surge Protective Device (SPD) with Enhanced Thermal Protection Box Extensions designed for GE A Series branch panelboards. Contains, product introduction, features & benefits, technical specifications, catalog # ordering scheme, dimensions and weights. |
Date: | Size: 1230961 | Publication Number: DEA-394 |
Customer Data Sheet - Tranquell Enhanced Thermal Protection Series Medium Exposure (TPME) Integrated Surge Protective Device (SPD) for GE A-Series Panelboards. Features and benefits, technical specifications, catalog # scheme, and dimensions are described. |
Date: | Size: 1290936 | Publication Number: DEA-390 |
Customer Data Sheet - TME & THE Series Wallmount Surge Protective Devices (SPD). Contains product introduction, features & benefits, technical specifications, catalog # ordering scheme, dimensions and weights. |
Date: | Size: 1356931 | Publication Number: DEA-320 |
Data Sheet - Tranquell LE & ME Wallmount Surge Protective Device (SPD) - Includes introduction, features & benefits, technical specification, catalog # scheme, and dimensions. |
Date: | Size: 1174494 | Publication Number: DEA-300 |