Data Sheets (66136)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Contemporary slim profile LED edge-lit exit accessibility sign complies with code requirements and provides a range of mounting options. 113.41 KB |
Format: PDF | Date: | ID: 9AKK108466A2940 |
NYC extruded aluminum edge-lit combo 370.81 KB |
Format: PDF | Date: | ID: 9AKK108466A2922 |
1.1 MB |
Format: PDF | Date: | ID: 9AKK108471A1310 |
High-performance lighting from a low-profile fixture. Powerful wide beam LED lights provide impressive spacing of 50 to 70 feet. NEMA-3R rated for indoor or outdoor use. 88.36 KB |
Format: PDF | Date: | ID: 9AKK108466A3034 |
Die-cast aluminum universal trim white LED edge-lit exit sign 412.52 KB |
Format: PDF | Date: | ID: 9AKK108466A2939 |
Die-Cast Aluminum Flat Trim Plate White LED Edge-Lit Exit or Stairs Sign Recessed Ceiling Mount Only. 326.14 KB |
Format: PDF | Date: | ID: 9AKK108466A2952 |
Steel LED Battery Unit 954.64 KB |
Format: PDF | Date: | ID: 9AKK108466A3513 |
City of Chicago Approved Steel LED Combination Unit 2.5 MB |
Format: PDF | Date: | ID: 9AKK108466A2955 |
City of Chicago Approved Steel LED Exit Sign 274.14 KB |
Format: PDF | Date: | ID: 9AKK108466A2954 |
The remote capacity available on this thermoplastic LED combination unit can power coordinating indoor or outdoor remote lamp heads for a contemporary look in commercial applications. For use with the ELF652D/LED Series or ELF652D/LED-WP remote units. 198.75 KB |
Format: PDF | Date: | ID: 9AKK108466A2944 |
2.71 MB |
Format: PDF | Date: | ID: 9AKK108467A8663 |
261.9 KB |
Format: PDF | Date: | ID: 9AKK108467A8394 |
Thermoplastic square LED outdoor remote heads coordinate with the LCAB-2SQLED Series for a contemporary look. 149.1 KB |
Format: PDF | Date: | ID: 9AKK108466A3597 |
Ideal for indoor spaces where extra protection is needed, the ELF640 series is vandal resistant with a polycarbonate impact-resistant cover. 71.06 KB |
Format: PDF | Date: | ID: 9AKK108466A3600 |
Meets requirements for NEMA-4X & NSF Certified indoor or outdoor lighting. 190.85 KB |
Format: PDF | Date: | ID: 9AKK108466A3524 |
Heavy-duty LED units designed for hazardous locations. 121.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2961 |
Product launch flyer for the Wet location family for Lightalarms 242.49 KB |
Format: PDF | Date: | ID: 9AKK108469A9521 |
Die-Cast aluminum slim profile exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 65.3 KB |
Format: PDF | Date: | ID: 9AKK108466A2942 |
Die-cast aluminum LED exit sign 358.25 KB |
Format: PDF | Date: | ID: 9AKK108466A2927 |
Die-cast aluminum remote capacity exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 290.82 KB |
Format: PDF | Date: | ID: 9AKK108466A2941 |
LED die-cast aluminum exit fully recessed mount AC, AC/DC or self-powered exit signs 83.21 KB |
Format: PDF | Date: | ID: 9AKK108466A2928 |
Single and double face, surface and recessed* mount edge-lit exit sign 98.5 KB |
Format: PDF | Date: | ID: 9AKK108466A2933 |
Die-cast aluminum LED exit sign 321.24 KB |
Format: PDF | Date: | ID: 9AKK108466A2934 |
Specification-grade, LED, thermoplastic, snap-together combination unit 445 KB |
Format: PDF | Date: | ID: 9AKK108466A2936 |
In spaces where a cohesive look is needed, the Grande Compact™ family offers aesthetics, ease of installation and performance. The Grande Compact emergency light is only 7\\\\" L (17.8 cm). 385.08 KB |
Format: PDF | Date: | ID: 9AKK108466A2959 |