Data Sheets (66049)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial remote fixture is approved for use in a wide temperature range. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 131.01 KB |
Format: PDF | Date: | ID: 9AKK108466A3529 |
Remote capacity allows this LED Exit and square heads thermoplastic combination unit to power coordinating square head remotes for a contemporary look in commercial applications. For use with the LCARDSQLED or ELF612/LED remote unit. 282.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2943 |
Designed for unobtrusive use in recessed ceilings, the TBR Series uses energy-efficient, high-performance LED lamps and provides a choice of batteries with up to 110W capacity. 444.54 KB |
Format: PDF | Date: | ID: 9AKK108466A3031 |
Recessed Steel Housing Lead-Calcium battery. 286.82 KB |
Format: PDF | Date: | ID: 9AKK108466A3030 |
Steel LED exit signs and combination units 459.16 KB |
Format: PDF | Date: | ID: 9AKK108466A2931 |
Heavy-duty LED exit sign designed for Class I, Division 1 & 2, Groups C and D. Class II, Division 1 & 2, Groups E, F and G, Class III locations. The EXP Family includes combination units, battery units, and remote heads available in many configurations to suit a range of industrial applications. 188.99 KB |
Format: PDF | Date: | ID: 9AKK108466A2948 |
Non-electric exit sign, uses no electrical power internally or externally to illuminate. 76.22 KB |
Format: PDF | Date: | ID: 9AKK108466A2949 |
964.71 KB |
Format: PDF | Date: | ID: 9AKK108469A2296 |
Lightalarms® emergency lighting catalog 12.22 MB |
Format: PDF | Date: | ID: 9AKK107680A0447 |
CSI Specification, Word Document, ReliaGear LP RD Version, 1SXU000541M0201, 16425 or 26 24 16.01 105.5 KB |
Format: Microsoft Word | Date: | ID: 26 24 16.01 |
9 pages, CSI Specification, Word Document 74 KB |
Format: Microsoft Word | Date: | ID: 16470 |
2 pages, CSI Specification, Word Document 45.5 KB |
Format: Microsoft Word | Date: | ID: 26 09 23 |
10 pages, CSI Specification, Word Document 67 KB |
Format: Microsoft Word | Date: | ID: 26 09 23.01 |
10 pages, CSI Specifications, Word Document 67 KB |
Format: Microsoft Word | Date: | ID: 16473 |
109.72 KB |
Format: PDF | Date: | ID: 9AKK107680A4295 |
Limit swicthing promotion offer updated with the tightening torque information 32.77 MB |
Format: PDF | Date: | ID: 1SBC141160C0201 |
268.15 KB |
Format: PDF | Date: | ID: 9AKK108466A2050 |
8 page Guideform Specification - GE Limitamp Medium Voltage Controllers 26.41 KB |
Format: PDF | Date: | ID: 16346000 |
13 page Guideform Specification - GE Limitamp Medium Voltage Controllers with Power Management 30.62 KB |
Format: PDF | Date: | ID: 16346100 |
Limitamp Air to Vacuum Conversion Kit 334 KB |
Format: PDF | Date: | ID: 9AKK107991A6232 |
Limitamp medium voltage motor control center 2400–7200 volts; GET-6840 13.99 MB |
Format: PDF | Date: | ID: 9AKK108468A2388 |
Limitamp MV Motor Control Center CR194 two-high installation instructions 4.13 MB |
Format: PDF | Date: | ID: 9AKK108470A4136 |
Limitamp MV Motor Control Center Spare Parts Guide 15.27 MB |
Format: PDF | Date: | ID: 9AKK108469A9570 |
IOMM for Limitamp MVC4 OEM 1.0–7.2kV Class 8.75 MB |
Format: PDF | Date: | ID: 1VAL107201-MB |
Fact sheet for Limitamp® MVSS
Solid state medium voltage soft starter ratings up to 5 KV 223.26 KB |
Format: PDF | Date: | ID: 1VAL107203-FL |