Brochures (63063)
Title Sort descending | Format | Date | ID |
---|---|---|---|
1.49 MB |
Format: PDF | Date: | ID: 9AKK108470A1029 |
1.66 MB |
Format: PDF | Date: | ID: 1VCP000577 2015.10 |
UniSec Digital 717.37 KB |
Format: PDF | Date: | ID: 1VCP000982 |
The proven solution for air-insulated medium voltage secondary distribution switchgear up to 24kV, 1250A, 25kA 15.26 MB |
Format: PDF | Date: | ID: 1VCP000769 |
2 page flyer for Unisec digital switchgear (UK) 935.98 KB |
Format: PDF | Date: | ID: 9AKK107492A7114 |
UniSec Digital - Operation and maintenance manual 3.39 MB |
Format: PDF | Date: | ID: 1VCP000945 |
Air-insulated medium voltage secondary distribution switchgear 3.74 MB |
Format: PDF | Date: | ID: 1VCP000527 |
7.59 MB |
Format: PDF | Date: | ID: 1VCP000539 2015.10 |
8.35 MB |
Format: PDF | Date: | ID: 1VCP000484 2015.10 |
UniSec maintenance solutions 535.29 KB |
Format: PDF | Date: | ID: 1VCP000791 |
786.6 KB |
Format: PDF | Date: | ID: 9AKK107492A6455 |
558.16 KB |
Format: PDF | Date: | ID: 1VCP001016 |
57.74 KB |
Format: jpg | Date: | ID: 9AKK107492A6677 |
143.86 KB |
Format: png | Date: | ID: 9AKK108470A8179 |
163.32 KB |
Format: png | Date: | ID: 9AKK108470A8176 |
120.04 KB |
Format: png | Date: | ID: 9AKK108470A8178 |
160.1 KB |
Format: png | Date: | ID: 9AKK108470A8177 |
150.74 KB |
Format: png | Date: | ID: 9AKK108470A8173 |
155.04 KB |
Format: png | Date: | ID: 9AKK108470A8174 |
154.97 KB |
Format: png | Date: | ID: 9AKK108470A8175 |
5.97 MB |
Format: PDF | Date: | ID: 1MRS758255 |
The color of Unitron products is being changed to match the CBX/CBXi/FBXi, FBVi, FLX and other modern controllers. 85.99 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0478 |
Pinout diagrams for obsolete UnitronUC32 cables, so that they can be built or repaired locally. 261.91 KB |
Format: PDF | Date: | ID: MAN0162 |
OPC stands for "OLE for Process Control", and provides "Open Connectivity" for process automation and control, allowing data transfer between incompatible proprietary systems (e.g. BMS, Fire systems, security system , Process Control systems etc.).
In the OPC system each proprietary system must have an OPC 'Server', which translates between the proprietary protocol and the OPC protocol. On the OPC side of this server, communication is possible with any OPC-compliant system.
In terms of Cylon's UnitronUC32 BMS, the Unitron OPC Servers are principally used to integrate the BMS with SCADA systems (such as iFix) that are already installed in the building that the BMS will control.
An "OPC Server" exposes data from a proprietary protocol system to a standard OPC protocol system. This allows any OPC Client to read and change data on the proprietary system.
"OPC Driver" is a synonym for "OPC Server". Because OPC Servers provide communications between OPC and proprietary protocols used by hardware systems, they have been compared to the hardware "drivers" used by Microsoft Windows - for example printer drivers. Using the term "OPC Driver" can help convey what the OPC Server does, but an OPC Driver is not a separate or different piece of software.
An "OPC Client" is any device (usually a piece of software such as a SCADA Supervisor) to read and change data that has been made available to the OPC system by an OPC Server. 801.13 KB |
Format: PDF | Date: | ID: MAN0082 |
360.68 KB |
Format: PDF | Date: | ID: 9AKK107991A6381 |